(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Roller Conveyor (Silent, Water-Resistant, Lightweight Type) M Series Roller Diameter 48.6 mm to 60.5 mm

Roller Conveyor (Silent, Water-Resistant, Lightweight Type) M Series Roller Diameter 48.6 mm to 60.5 mm

Roller conveyor combining various features such as quietness, water resistance, and light weight. Roller length can be specified 500 to 3,000 mm, and roller width 100 to 1,000 mm in 1 mm units specifiable.

[Features]
· Roller diameter is ø6.8, and minimum roller interval is P8.5
· Makitech mini diameter roller with roller width (nominal) 50W to 200W in increments of 50 mm.
· Machine length is minimum 91 mm to maximum 983.5 mm roller, with integrated axle construction, SUS303 material, aluminum frame, and specially developed bearing (with carbon steel bearing ball).

PDF

Japanese Only

Part Number
R-4814J-900R-[100,​150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800,​850,​900,​950,​1000]W-[75,​100,​150]P-90
R-4814J-[500-3000/10]L-[100,​150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800,​850,​900,​950,​1000]W-[50,​75,​100,​150]P
R-5714J-900R-[100,​150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800,​850,​900,​950,​1000]W-[75,​100,​150,​200]P-90
R-5714J-[500-3000/10]L-[100,​150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800,​850,​900,​950,​1000]W-[75,​100,​150,​200]P
R-5721DJ-900R-[100,​150,​200,​250,​300,​350,​400,​450,​500,​600,​700,​800,​900,​1000]W-[75,​100,​150,​200]P-90
R-5721DJ-900R-[101-149/1]W-[75,​100,​150,​200]P-90
R-5721DJ-900R-[151-199/1]W-[75,​100,​150,​200]P-90
R-5721DJ-900R-[201-249/1]W-[75,​100,​150,​200]P-90
R-5721DJ-900R-[251-299/1]W-[75,​100,​150,​200]P-90
R-5721DJ-900R-[301-349/1]W-[75,​100,​150,​200]P-90
R-5721DJ-900R-[351-399/1]W-[75,​100,​150,​200]P-90
R-5721DJ-900R-[401-449/1]W-[75,​100,​150,​200]P-90
R-5721DJ-900R-[451-499/1]W-[75,​100,​150,​200]P-90
R-5721DJ-900R-[501-599/1]W-[75,​100,​150,​200]P-90
R-5721DJ-900R-[601-699/1]W-[75,​100,​150,​200]P-90
R-5721DJ-900R-[701-799/1]W-[75,​100,​150,​200]P-90
R-5721DJ-900R-[801-899/1]W-[75,​100,​150,​200]P-90
R-5721DJ-900R-[901-999/1]W-[75,​100,​150,​200]P-90
R-5721DJ-[500-3000/10]L-[100,​150,​200,​250,​300,​350,​400,​450,​500,​600,​700,​800,​900,​1000]W-[75,​100,​150,​200]P
R-5721DJ-[500-3000/10]L-[101-149/1]W-[75,​100,​150,​200]P
R-5721DJ-[500-3000/10]L-[151-199/1]W-[75,​100,​150,​200]P
R-5721DJ-[500-3000/10]L-[201-249/1]W-[75,​100,​150,​200]P
R-5721DJ-[500-3000/10]L-[251-299/1]W-[75,​100,​150,​200]P
R-5721DJ-[500-3000/10]L-[301-349/1]W-[75,​100,​150,​200]P
R-5721DJ-[500-3000/10]L-[351-399/1]W-[75,​100,​150,​200]P
R-5721DJ-[500-3000/10]L-[401-449/1]W-[75,​100,​150,​200]P
R-5721DJ-[500-3000/10]L-[451-499/1]W-[75,​100,​150,​200]P
R-5721DJ-[500-3000/10]L-[501-599/1]W-[75,​100,​150,​200]P
R-5721DJ-[500-3000/10]L-[601-699/1]W-[75,​100,​150,​200]P
R-5721DJ-[500-3000/10]L-[701-799/1]W-[75,​100,​150,​200]P
R-5721DJ-[500-3000/10]L-[801-899/1]W-[75,​100,​150,​200]P
R-5721DJ-[500-3000/10]L-[901-999/1]W-[75,​100,​150,​200]P
R-5721J-900R-[100,​150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800,​850,​900,​950,​1000]W-[75,​100,​150,​200]P-90
R-5721J-[500-3000/10]L-[100,​150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800,​850,​900,​950,​1000]W-[75,​100,​150,​200]P
R-6023J-900R-[100,​150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800,​850,​900,​950,​1000]W-[75,​100,​150,​200]P-90
R-6023J-[500-3000/10]L-[100,​150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800,​850,​900,​950,​1000]W-[75,​100,​150,​200]P
RA-5716J-900R-[100,​150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800]W-[75,​100]P-90
RA-5716J-[500-3000/10]L-[100,​150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800]W-[75,​100]P
RS-6015J-900R-[100,​200,​300,​400,​500,​600,​700,​800]W-[75,​100,​150,​200]P-90
RS-6015J-900R-[101-199/1]W-[75,​100,​150,​200]P-90
RS-6015J-900R-[201-299/1]W-[75,​100,​150,​200]P-90
RS-6015J-900R-[301-399/1]W-[75,​100,​150,​200]P-90
RS-6015J-900R-[401-499/1]W-[75,​100,​150,​200]P-90
RS-6015J-900R-[501-599/1]W-[75,​100,​150,​200]P-90
RS-6015J-900R-[601-699/1]W-[75,​100,​150,​200]P-90
RS-6015J-900R-[701-799/1]W-[75,​100,​150,​200]P-90
RS-6015J-[500-3000/1]L-[100,​200,​300,​400,​500,​600,​700,​800]W-[75,​100,​150,​200]P
RS-6015J-[500-3000/1]L-[101-199/1]W-[75,​100,​150,​200]P
RS-6015J-[500-3000/1]L-[201-299/1]W-[75,​100,​150,​200]P
RS-6015J-[500-3000/1]L-[301-399/1]W-[75,​100,​150,​200]P
RS-6015J-[500-3000/1]L-[401-499/1]W-[75,​100,​150,​200]P
RS-6015J-[500-3000/1]L-[501-599/1]W-[75,​100,​150,​200]P
RS-6015J-[500-3000/1]L-[601-699/1]W-[75,​100,​150,​200]P
RS-6015J-[500-3000/1]L-[701-799/1]W-[75,​100,​150,​200]P
Part NumberMinimum order quantityVolume DiscountDays to ShipRoller Material Roller Outer Dia. D
(Ø)
Roller Width W
(mm)
Roller Pitch P
(mm)
Roller Thickness t
(mm)
Frame Type Roller Surface Treatment Machine Height H
(mm)
Roller Strength
(N / 1pc.)
Specifications Machine Length L
(mm)
Curve Angle(°) Curve Inner Rounding
1 Piece(s) 17 Day(s) or more [Steel] Steel48.6100 ~ 100075 ~ 1501.6Curves[Zinc Plating] Hot Zinc Plating95.5264.8~686.5Standard-90900
1 Piece(s) 12 Day(s) or more [Steel] Steel48.6100 ~ 100050 ~ 1501.6Straight[Zinc Plating] Hot Zinc Plating95.5264.8~686.5Standard500 ~ 3000--
1 Piece(s) 17 Day(s) or more [Steel] Steel57.2100 ~ 100075 ~ 2001.4Curves[Zinc Plating] Hot Zinc Plating100264.8~686.5Standard-90900
1 Piece(s) 12 Day(s) or more [Steel] Steel57.2100 ~ 100075 ~ 2001.4Straight[Zinc Plating] Hot Zinc Plating100264.8~686.5Standard500 ~ 3000--
1 Piece(s) 17 Day(s) or more [Steel] Steel57.2100 ~ 100075 ~ 2002.1Curves[Zinc Plating] Hot Zinc Plating100264.8~686.5Standard-90900
1 Piece(s) 17 Day(s) or more [Steel] Steel57.2101 ~ 14975 ~ 2002.1Curves[Zinc Plating] Hot Zinc Plating100264.8~686.5Standard-90900
1 Piece(s) 17 Day(s) or more [Steel] Steel57.2151 ~ 19975 ~ 2002.1Curves[Zinc Plating] Hot Zinc Plating100264.8~686.5Standard-90900
1 Piece(s) 17 Day(s) or more [Steel] Steel57.2201 ~ 24975 ~ 2002.1Curves[Zinc Plating] Hot Zinc Plating100264.8~686.5Standard-90900
1 Piece(s) 17 Day(s) or more [Steel] Steel57.2251 ~ 29975 ~ 2002.1Curves[Zinc Plating] Hot Zinc Plating100264.8~686.5Standard-90900
1 Piece(s) 17 Day(s) or more [Steel] Steel57.2301 ~ 34975 ~ 2002.1Curves[Zinc Plating] Hot Zinc Plating100264.8~686.5Standard-90900
1 Piece(s) 17 Day(s) or more [Steel] Steel57.2351 ~ 39975 ~ 2002.1Curves[Zinc Plating] Hot Zinc Plating100264.8~686.5Standard-90900
1 Piece(s) 17 Day(s) or more [Steel] Steel57.2401 ~ 44975 ~ 2002.1Curves[Zinc Plating] Hot Zinc Plating100264.8~686.5Standard-90900
1 Piece(s) 17 Day(s) or more [Steel] Steel57.2451 ~ 49975 ~ 2002.1Curves[Zinc Plating] Hot Zinc Plating100264.8~686.5Standard-90900
1 Piece(s) 17 Day(s) or more [Steel] Steel57.2501 ~ 59975 ~ 2002.1Curves[Zinc Plating] Hot Zinc Plating100264.8~686.5Standard-90900
1 Piece(s) 17 Day(s) or more [Steel] Steel57.2601 ~ 69975 ~ 2002.1Curves[Zinc Plating] Hot Zinc Plating100264.8~686.5Standard-90900
1 Piece(s) 17 Day(s) or more [Steel] Steel57.2701 ~ 79975 ~ 2002.1Curves[Zinc Plating] Hot Zinc Plating100264.8~686.5Standard-90900
1 Piece(s) 17 Day(s) or more [Steel] Steel57.2801 ~ 89975 ~ 2002.1Curves[Zinc Plating] Hot Zinc Plating100264.8~686.5Standard-90900
1 Piece(s) 17 Day(s) or more [Steel] Steel57.2901 ~ 99975 ~ 2002.1Curves[Zinc Plating] Hot Zinc Plating100264.8~686.5Standard-90900
1 Piece(s) 14 Day(s) or more [Steel] Steel57.2100 ~ 100075 ~ 2002.1Straight[Zinc Plating] Hot Zinc Plating100264.8~686.5Standard500 ~ 3000--
1 Piece(s) 14 Day(s) or more [Steel] Steel57.2101 ~ 14975 ~ 2002.1Straight[Zinc Plating] Hot Zinc Plating100264.8~686.5Standard500 ~ 3000--
1 Piece(s) 14 Day(s) or more [Steel] Steel57.2151 ~ 19975 ~ 2002.1Straight[Zinc Plating] Hot Zinc Plating100264.8~686.5Standard500 ~ 3000--
1 Piece(s) 14 Day(s) or more [Steel] Steel57.2201 ~ 24975 ~ 2002.1Straight[Zinc Plating] Hot Zinc Plating100264.8~686.5Standard500 ~ 3000--
1 Piece(s) 14 Day(s) or more [Steel] Steel57.2251 ~ 29975 ~ 2002.1Straight[Zinc Plating] Hot Zinc Plating100264.8~686.5Standard500 ~ 3000--
1 Piece(s) 14 Day(s) or more [Steel] Steel57.2301 ~ 34975 ~ 2002.1Straight[Zinc Plating] Hot Zinc Plating100264.8~686.5Standard500 ~ 3000--
1 Piece(s) 14 Day(s) or more [Steel] Steel57.2351 ~ 39975 ~ 2002.1Straight[Zinc Plating] Hot Zinc Plating100264.8~686.5Standard500 ~ 3000--
1 Piece(s) 14 Day(s) or more [Steel] Steel57.2401 ~ 44975 ~ 2002.1Straight[Zinc Plating] Hot Zinc Plating100264.8~686.5Standard500 ~ 3000--
1 Piece(s) 14 Day(s) or more [Steel] Steel57.2451 ~ 49975 ~ 2002.1Straight[Zinc Plating] Hot Zinc Plating100264.8~686.5Standard500 ~ 3000--
1 Piece(s) 14 Day(s) or more [Steel] Steel57.2501 ~ 59975 ~ 2002.1Straight[Zinc Plating] Hot Zinc Plating100264.8~686.5Standard500 ~ 3000--
1 Piece(s) 14 Day(s) or more [Steel] Steel57.2601 ~ 69975 ~ 2002.1Straight[Zinc Plating] Hot Zinc Plating100264.8~686.5Standard500 ~ 3000--
1 Piece(s) 14 Day(s) or more [Steel] Steel57.2701 ~ 79975 ~ 2002.1Straight[Zinc Plating] Hot Zinc Plating100264.8~686.5Standard500 ~ 3000--
1 Piece(s) 14 Day(s) or more [Steel] Steel57.2801 ~ 89975 ~ 2002.1Straight[Zinc Plating] Hot Zinc Plating100264.8~686.5Standard500 ~ 3000--
1 Piece(s) 14 Day(s) or more [Steel] Steel57.2901 ~ 99975 ~ 2002.1Straight[Zinc Plating] Hot Zinc Plating100264.8~686.5Standard500 ~ 3000--
1 Piece(s) 17 Day(s) or more [Steel] Steel57.2100 ~ 100075 ~ 2002.1Curves[Zinc Plating] Hot Zinc Plating100264.8~686.5Standard-90900
1 Piece(s) 14 Day(s) or more [Steel] Steel57.2100 ~ 100075 ~ 2002.1Straight[Zinc Plating] Hot Zinc Plating100264.8~686.5Standard500 ~ 3000--
1 Piece(s) 17 Day(s) or more [Steel] Steel60.5100 ~ 100075 ~ 2002.3Curves[Zinc Plating] Hot Zinc Plating101.7264.8~686.5Standard-90900
1 Piece(s) 12 Day(s) or more [Steel] Steel60.5100 ~ 100075 ~ 2002.3Straight[Zinc Plating] Hot Zinc Plating101.7264.8~686.5Standard500 ~ 3000--
1 Piece(s) 17 Day(s) or more [Aluminum] Aluminum57.1100 ~ 80075 ~ 1001.6CurvesAlumite100264.8~490.3Standard-90900
1 Piece(s) 15 Day(s) or more [Aluminum] Aluminum57.1100 ~ 80075 ~ 1001.6StraightAlumite100264.8~490.3Standard500 ~ 3000--
1 Piece(s) 17 Day(s) or more Stainless Steel60.5100 ~ 80075 ~ 2001.5CurvesNo102343.2~686.5Standard / Water Resistance-90900
1 Piece(s) 17 Day(s) or more Stainless Steel60.5101 ~ 19975 ~ 2001.5CurvesNo102343.2~686.5Standard / Water Resistance-90900
1 Piece(s) 17 Day(s) or more Stainless Steel60.5201 ~ 29975 ~ 2001.5CurvesNo102343.2~686.5Standard / Water Resistance-90900
1 Piece(s) 17 Day(s) or more Stainless Steel60.5301 ~ 39975 ~ 2001.5CurvesNo102343.2~686.5Standard / Water Resistance-90900
1 Piece(s) 17 Day(s) or more Stainless Steel60.5401 ~ 49975 ~ 2001.5CurvesNo102343.2~686.5Standard / Water Resistance-90900
1 Piece(s) 17 Day(s) or more Stainless Steel60.5501 ~ 59975 ~ 2001.5CurvesNo102343.2~686.5Standard / Water Resistance-90900
1 Piece(s) 17 Day(s) or more Stainless Steel60.5601 ~ 69975 ~ 2001.5CurvesNo102343.2~686.5Standard / Water Resistance-90900
1 Piece(s) 17 Day(s) or more Stainless Steel60.5701 ~ 79975 ~ 2001.5CurvesNo102343.2~686.5Standard / Water Resistance-90900
1 Piece(s) 19 Day(s) or more Stainless Steel60.5100 ~ 80075 ~ 2001.5StraightNo102343.2~686.5Standard / Water Resistance500 ~ 3000--
1 Piece(s) 19 Day(s) or more Stainless Steel60.5101 ~ 19975 ~ 2001.5StraightNo102343.2~686.5Standard / Water Resistance500 ~ 3000--
1 Piece(s) 19 Day(s) or more Stainless Steel60.5201 ~ 29975 ~ 2001.5StraightNo102343.2~686.5Standard / Water Resistance500 ~ 3000--
1 Piece(s) 19 Day(s) or more Stainless Steel60.5301 ~ 39975 ~ 2001.5StraightNo102343.2~686.5Standard / Water Resistance500 ~ 3000--
1 Piece(s) 19 Day(s) or more Stainless Steel60.5401 ~ 49975 ~ 2001.5StraightNo102343.2~686.5Standard / Water Resistance500 ~ 3000--
1 Piece(s) 19 Day(s) or more Stainless Steel60.5501 ~ 59975 ~ 2001.5StraightNo102343.2~686.5Standard / Water Resistance500 ~ 3000--
1 Piece(s) 19 Day(s) or more Stainless Steel60.5601 ~ 69975 ~ 2001.5StraightNo102343.2~686.5Standard / Water Resistance500 ~ 3000--
1 Piece(s) 19 Day(s) or more Stainless Steel60.5701 ~ 79975 ~ 2001.5StraightNo102343.2~686.5Standard / Water Resistance500 ~ 3000--

Loading...

  1. 1
 

Basic Information

Application For transporting small items / Medium Load Roller Type Straight Frame Material Steel
Frame Surface Treatment Paint

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)