(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Sanitary Fittings Ferrule Parts EL-FW Ferrule 90° Elbow

Sanitary Fittings Ferrule Parts EL-FW Ferrule 90° Elbow

Single ferrule 90° elbow for sanitary piping.
[Features]
·A long type is also available.
·Inner and outer surface polishing specifications.
[Applications]
·Ideal for various stainless steel sanitary piping.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
EL-FWS1-10S
EL-FWS1-15S
EL-FWS1-20S
EL-FWS1-25S
EL-FWS1-30S
EL-FWS1-40S
EL-FWS3-10S
EL-FWS3-15S
EL-FWS3-20S
EL-FWS3-25S
EL-FWS3-30S
EL-FWS3-40S
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSRange of Nominal Outside Diameter Fitting Material Nominal Diameter
1 Piece(s) 14 Day(s) or more 101.0S~2.0SSUS3041S
1 Piece(s) 14 Day(s) or more 101.0S~2.0SSUS3041.5S
1 Piece(s) 14 Day(s) or more 101.0S~2.0SSUS3042S
1 Piece(s) 14 Day(s) or more 102.5S~4.5SSUS3042.5S
1 Piece(s) 14 Day(s) or more 102.5S~4.5SSUS3043S
1 Piece(s) 14 Day(s) or more 102.5S~4.5SSUS3044S
1 Piece(s) 14 Day(s) or more 101.0S~2.0SSUS316L1S
1 Piece(s) 14 Day(s) or more 101.0S~2.0SSUS316L1.5S
1 Piece(s) 14 Day(s) or more 101.0S~2.0SSUS316L2S
1 Piece(s) 14 Day(s) or more 102.5S~4.5SSUS316L2.5S
1 Piece(s) 14 Day(s) or more 102.5S~4.5SSUS316L3S
1 Piece(s) 14 Day(s) or more 102.5S~4.5SSUS316L4S

Loading...

  1. 1

Basic Information

Type Fitting Fitting Shape 90° Elbow Connection Type 1 (Left or Large Diameter Side) Ferrule
Connection Type 2 (Right or Small Diameter Side) Weld-On Dia., Center Equal Dia. / concentric

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)