(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here

Sanitary Fitting, Mini-Size Part, MEL-F, Mini-Ferrule 90° Elbow

Part Number

Configured Part Number is shown.

 
Part Number
MEL-FS3-8A
MEL-FS3-10A
MEL-FS3-15A
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSNominal Diameter
1 Piece(s) 12 Day(s) or more 101/4B(8A)
1 Piece(s) 12 Day(s) or more 103/8B(10A)
1 Piece(s) 12 Day(s) or more 101/2B(15A)

Loading...

  1. 1

Basic Information

Type Fitting Fitting Shape 90° Elbow Connection Type (between Equal Type/Dia. Fittings) Ferrule
Range of Nominal Outside Diameter 1/4B(8a) through 1/2B(15A) Fitting Material SUS316L Dia., Center Equal Dia. / concentric

Frequently asked question (FAQ)

Question: How is the product finished? 
Answer: The interior and exterior are buff polished. Electrolytic polishing is also available upon request.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)