(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Sanitary Fitting, Special Part, WA-R, weld Male Screw Adapter

Sanitary Fitting, Special Part, WA-R, weld Male Screw Adapter

[Features]
· The pipe male screw (R) is cut, allowing the piping of the screw connection to be converted to a ferrule connection.
In-stock for quick delivery.
· Sizes other than shown in table are available.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
WA-RS3-10S-15
WA-RS3-10S-20
WA-RS3-10S-25
WA-RS3-15S-25
WA-RS3-15S-32
WA-RS3-15S-40
WA-RS3-20S-40
WA-RS3-20S-50
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSNominal Diameter Length L
(mm)
1 Piece(s) 12 Day(s) or more 101SX1/2B(15A)39
1 Piece(s) 12 Day(s) or more 101SX3/4B(20A)39
1 Piece(s) 12 Day(s) or more 101SX1B(25A)39
1 Piece(s) 12 Day(s) or more 101.5SX1B(25A)39
1 Piece(s) 12 Day(s) or more 101.5SX1 1/4B(32A)44
1 Piece(s) 12 Day(s) or more 101.5SX1 1/2B(40A)44
1 Piece(s) 12 Day(s) or more 102SX1 1/2B(40A)49
1 Piece(s) 12 Day(s) or more 102SX2B(50A)49

Loading...

  1. 1

Basic Information

Type Fitting Fitting Shape Straight Connection Type 1 (Left or Large Diameter Side) Screw for pipes
Connection Type 2 (Right or Small Diameter Side) Weld-On Range of Nominal Outside Diameter 1.0S~2.0S Fitting Material SUS316L
Dia., Center Reducing/Concentricity

Frequently asked question (FAQ)

Question: Can male screw adapters for combination with various joints be manufactured?
Answer: Yes. Please consult Customer Service: Tel. 1382 or 038-959200

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)