Steel Roller Conveyor RZ Series (RZ-1912P) Diameter ø19.1 × Width 100 - 500

Steel Roller Conveyor RZ Series (RZ-1912P) Diameter ø19.1 × Width 100 - 500

[New product] Steel roller conveyor with corrosion resistant special plating. ø19.1. Conveyor length 500 to 3,000 mm in 10 mm units, roller width 100 to 500 mm specifiable.

[Features]
· Roller diameter is ø19.1, and minimum roller interval is P20.
· Roller width (nominal) 100W to 500W in increments of 50 mm as standard. This roller can also be manufactured in non-standard sizes.
· Economy type frame with pressed-in bearings, and highly corrosion resistant hot dipped steel plate.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

RZ-1912P-[500-3000/10]L-[100-500/1]W-[20,​25,​30]P

Part Number
RZ-1912P-[500-3000/10]L-[100-500/1]W-[20,​25,​30]P
Part NumberVolume DiscountDays to ShipRoller Width W
(mm)
Roller Pitch P
(mm)
Roller Strength
(N / 1pc.)
Specifications Machine Length L
(mm)
16 Day(s) or more 100 ~ 50020 ~ 30~300Standard500 ~ 3000

Loading...

  1. 1

Basic Information

Roller Material Steel Roller Outer Dia. D(Ø) 19.1 Roller Thickness t(mm) 1.2
Application For transporting small items Frame Type Straight Roller Type Straight
Frame Material Steel Frame Surface Treatment ZAM Plating Roller Surface Treatment Hot Zinc Plating
Machine Height H(mm) 61.5

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)