Steel Roller Conveyor RZ Series (RZ-3812P) Diameter ø38.1 × Width 100 - 1000

Steel Roller Conveyor RZ Series (RZ-3812P) Diameter ø38.1 × Width 100 - 1000

[New product] Steel roller conveyor with corrosion resistant special plating. ø38. 1. Conveyor length 500 to 3,000 mm in 10 mm units, roller width 100 to 1,000 mm specifiable.

Part Number

Configured Part Number is shown.

RZ-3812P-[500-3000/10]L-[100,​150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800,​850,​900,​950,​1000]W-[50,​75,​100,​150]P

Part Number
RZ-3812P-[500-3000/10]L-[100,​150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800,​850,​900,​950,​1000]W-[50,​75,​100,​150]P
Part NumberVolume DiscountDays to ShipRoller Width W
(mm)
Roller Pitch P
(mm)
Roller Strength
(N / 1pc.)
Specifications Machine Length L
(mm)
18 Day(s) or more 100 ~ 100050 ~ 150null~1200Standard500 ~ 3000

Loading...

  1. 1

Basic Information

Roller Material Steel Roller Outer Dia. D(Ø) 38.1 Roller Thickness t(mm) 1.2
Application For transporting small items / Medium Load Frame Type Straight Roller Type Straight
Frame Material Steel Frame Surface Treatment ZAM Plating Roller Surface Treatment Hot Zinc Plating
Machine Height H(mm) 67

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)