(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here

Steel Roller Conveyor RZ Series (RZ-3816) Diameter ø38.1 × Width 100 - 1000

Steel Roller Conveyor RZ Series (RZ-3816) Diameter ø38.1 × Width 100 - 1000

[New product] Steel roller conveyor with corrosion resistant special plating. ø38. 1. Conveyor length 500 to 3,000 mm in 10 mm units, roller width 100 to 500 mm specifiable.

Part Number

Configured Part Number is shown.

Part Number
RZ-3816-[500-3000/10]L-[100-1000/50]W-[50,​75,​100,​150]P
RZ-3816-[500-3000/10]L-[101-149/1]W-[50,​75,​100,​150]P
RZ-3816-[500-3000/10]L-[151-199/1]W-[50,​75,​100,​150]P
RZ-3816-[500-3000/10]L-[201-249/1]W-[50,​75,​100,​150]P
RZ-3816-[500-3000/10]L-[251-299/1]W-[50,​75,​100,​150]P
RZ-3816-[500-3000/10]L-[301-349/1]W-[50,​75,​100,​150]P
RZ-3816-[500-3000/10]L-[351-399/1]W-[50,​75,​100,​150]P
RZ-3816-[500-3000/10]L-[401-449/1]W-[50,​75,​100,​150]P
RZ-3816-[500-3000/10]L-[451-499/1]W-[50,​75,​100,​150]P
RZ-3816-[500-3000/10]L-[501-549/1]W-[50,​75,​100,​150]P
RZ-3816-[500-3000/10]L-[551-599/1]W-[50,​75,​100,​150]P
RZ-3816-[500-3000/10]L-[601-649/1]W-[50,​75,​100,​150]P
RZ-3816-[500-3000/10]L-[651-699/1]W-[50,​75,​100,​150]P
RZ-3816-[500-3000/10]L-[701-749/1]W-[50,​75,​100,​150]P
RZ-3816-[500-3000/10]L-[751-799/1]W-[50,​75,​100,​150]P
RZ-3816-[500-3000/10]L-[801-849/1]W-[50,​75,​100,​150]P
RZ-3816-[500-3000/10]L-[851-899/1]W-[50,​75,​100,​150]P
RZ-3816-[500-3000/10]L-[901-949/1]W-[50,​75,​100,​150]P
RZ-3816-[500-3000/10]L-[951-999/1]W-[50,​75,​100,​150]P
Part NumberMinimum order quantityVolume DiscountDays to ShipRoller Width W
(mm)
Roller Pitch P
(mm)
Machine Length L
(mm)
1 Piece(s) 12 Day(s) or more 100 ~ 100050 ~ 150500 ~ 3000
1 Piece(s) 12 Day(s) or more 101 ~ 14950 ~ 150500 ~ 3000
1 Piece(s) 12 Day(s) or more 151 ~ 19950 ~ 150500 ~ 3000
1 Piece(s) 12 Day(s) or more 201 ~ 24950 ~ 150500 ~ 3000
1 Piece(s) 12 Day(s) or more 251 ~ 29950 ~ 150500 ~ 3000
1 Piece(s) 12 Day(s) or more 301 ~ 34950 ~ 150500 ~ 3000
1 Piece(s) 12 Day(s) or more 351 ~ 39950 ~ 150500 ~ 3000
1 Piece(s) 12 Day(s) or more 401 ~ 44950 ~ 150500 ~ 3000
1 Piece(s) 12 Day(s) or more 451 ~ 49950 ~ 150500 ~ 3000
1 Piece(s) 12 Day(s) or more 501 ~ 54950 ~ 150500 ~ 3000
1 Piece(s) 12 Day(s) or more 551 ~ 59950 ~ 150500 ~ 3000
1 Piece(s) 12 Day(s) or more 601 ~ 64950 ~ 150500 ~ 3000
1 Piece(s) 12 Day(s) or more 651 ~ 69950 ~ 150500 ~ 3000
1 Piece(s) 12 Day(s) or more 701 ~ 74950 ~ 150500 ~ 3000
1 Piece(s) 12 Day(s) or more 751 ~ 79950 ~ 150500 ~ 3000
1 Piece(s) 12 Day(s) or more 801 ~ 84950 ~ 150500 ~ 3000
1 Piece(s) 12 Day(s) or more 851 ~ 89950 ~ 150500 ~ 3000
1 Piece(s) 12 Day(s) or more 901 ~ 94950 ~ 150500 ~ 3000
1 Piece(s) 12 Day(s) or more 951 ~ 99950 ~ 150500 ~ 3000

Loading...

  1. 1

Basic Information

Roller Material Steel Roller Outer Dia. D(Ø) 38.1 Roller Thickness t(mm) 1.6
Application For transporting small items / Medium Load Frame Type Straight Roller Type Straight
Frame Material Steel Frame Surface Treatment ZAM Plating Roller Surface Treatment Hot Zinc Plating
Machine Height H(mm) 67 Roller Strength(N / 1pc.) null::1200 Specifications Standard

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)