(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here

Steel Roller Conveyor RZ Series (RZ-4814P) Diameter ø48.6 × Width 100 - 1000

Steel Roller Conveyor RZ Series (RZ-4814P) Diameter ø48.6 × Width 100 - 1000

[New product] Steel roller conveyor with corrosion resistant special plating. ø48.6. Conveyor length 500 to 3,000 mm in 10 mm units, roller width 100 to 1,000 mm specifiable.

[Features]
· Roller diameter is ø48.6, and minimum roller interval is P50.
· Standard roller width (nominal) 100W to 1,000W in increments of 50 mm.
· Economy type frame with pressed-in bearings, and highly corrosion resistant hot dipped steel plate.

Part Number

Configured Part Number is shown.

RZ-4814P-[500-3000/10]L-[100-1000/50]W-[50,​75,​100,​150]P

Part Number
RZ-4814P-[500-3000/10]L-[100-1000/50]W-[50,​75,​100,​150]P
Part NumberMinimum order quantityVolume DiscountDays to ShipRoller Pitch P
(mm)
Machine Length L
(mm)
1 Piece(s) 13 Day(s) or more 50 ~ 150500 ~ 3000

Loading...

  1. 1

Basic Information

Roller Material Steel Roller Outer Dia. D(Ø) 48.6 Roller Thickness t(mm) 1.6
Application For transporting small items / Medium Load Frame Type Straight Roller Type Straight
Frame Material Steel Frame Surface Treatment ZAM Plating Roller Surface Treatment Hot Zinc Plating
Machine Height H(mm) 95.8 Roller Strength(N / 1pc.) null::2400 Specifications Standard

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)