• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Steel Roller Conveyor RZ Series (RZ-4832) Diameter ø48.6 × Width 100 - 1000

Steel Roller Conveyor RZ Series (RZ-4832) Diameter ø48.6 × Width 100 - 1000

[New product] Steel roller conveyor with corrosion resistant special plating. ø48.6. Conveyor length 500 to 3,000 mm in 10 mm units, roller width 100 to 1,000 mm specifiable.

[Features]
· Roller diameter ø48.6, tube wall thickness t3.5, with improved shock resistance, and minimum roller interval P75.
· Roller width (nominal) 100W to 1,000W in increments of 50 mm as standard. This roller can also be manufactured in non-standard sizes.
· Machined bearings, high quality frame, with highly corrosion resistant hot dipped steel plate.

Part Number

Configured Part Number is shown.

RZ-4832-[500-3000/10]L-[100,​150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800,​850,​900,​950,​1000]W-[75,​100,​150,​200]P

Part Number
RZ-4832-[500-3000/10]L-[100,​150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800,​850,​900,​950,​1000]W-[75,​100,​150,​200]P
Part NumberVolume DiscountDays to ShipRoller Width W
(mm)
Roller Pitch P
(mm)
Roller Strength
(N / 1pc.)
Specifications Machine Length L
(mm)
17 Day(s) or more 100 ~ 100075 ~ 200null~2400Standard500 ~ 3000

Loading...

  1. 1

Basic Information

Roller Material Steel Roller Outer Dia. D(Ø) 48.6 Roller Thickness t(mm) 3.5
Application For transporting small items / Medium Load Frame Type Straight Roller Type Straight
Frame Material Steel Frame Surface Treatment ZAM Plating Roller Surface Treatment No
Machine Height H(mm) 95.8

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)