(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Rotary Encoder Incremental Model, Rugged Type [E6F-C]

Rotary Encoder Incremental Model, Rugged Type [E6F-C]

Robust type.
[Features]
·incremental form.
·Outer diameter: ⌀60.
·Resolution (maximum): 1000.
·IP65, oil-proof structure.
·Strong axial strength Radial 120 N, thrust 50 N.

PDF

Part Number

Configured Part Number is shown.

E6F-CWZ5G 1000P/R 2M

 
Part Number
E6F-CWZ5G 1000P/R 2M
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 8 Day(s) or more

Loading...

  1. 1

Basic Information

Classification Incremental model Resolution(P/R) 1000 O.D.(φ) 60
Shaft diameter(φ) 10 Power Supply Voltage(V) 12-24 VDC Consumption Current(mA) 100 maximum
Output Phase(phase) A, B, Z Output Mode Complementary output Frequency Response(kHz) 83
Connection Method Pre-wired model Specifications Rugged Rotary Encoder Height(mm) 85
Output cable 5-dia. oil-resistant PVC-insulated shielded cable with 5 conductors Cable length(mm) 2,000

Please check the type/dimensions/specifications of the part E6F-CWZ5G 1000P/R 2M in the Rotary Encoder Incremental Model, Rugged Type [E6F-C] series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)