(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Taper type sealed container (band type) [TP-CTL]

Taper type sealed container (band type) [TP-CTL]

A large number of Nitto Kinzoku products are available. Safe and reliable manufacturing.

[Features]
· A handy storage and airtight container for the temporary storage and transportation of powders and liquids, etc.
· A space saving type of storage and airtight container that can be stacked when empty.
· About 12% lighter than the straight container.
· The corners on the bottom have been rounded, making it difficult for dirt to accumulate.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

TP-CTL-565H

Part Number
TP-CTL-565H
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHS
1 Piece(s) 13 Day(s) or more 10

Loading...

  1. 1
 

Basic Information

Type Open-Top Tanks Agitators None Capacity(L) 200
I.D. D1(mm) 565 I.D. D2(mm) 534 Inner Height(mm) 905

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)