Thermocouple, K Type, BURNDY, 24 Pairs

Thermocouple, K Type, BURNDY, 24 Pairs

A huge number of Cosmotec products are available. Safe and reliable manufacturing.

[Features]
· K type thermocouple (Chromel®/Alumel®) connector for temperature measurement that can fit on Bayonet Lock Connector.
· Standard is 2 to 24 pairs.
· Being more compact than the threaded MS type, a maximum of 24 pins can be mounted on NW/KF40, ICF70, JIS-VF, VG25 flanges.
· Single pair of OMEGA connector fitting type and thermocouple + high voltage combination type are also standard.
· From NW/KF, ICF, JIS-VF and JIS-VG standards please select the optimum connection flange.
· Vacuum side insulation insert (PEEK®, ceramic), Chromel ® and Alumel ® socket contact, vacuum side wires (tip welded type), ceramic beads for insulation, Kapton ® tube, outer side plug, compensating cable, extracting tool, crimping tool, etc., and connecting components are also available.

PDF

Part Number

Configured Part Number is shown.

Part Number
C70TCK24MB
F25TCK24MB
F40TCK24MB
G25TCK24MB
G40TCK24MB
N40TCK24MB
Part NumberVolume DiscountDays to ShipFlange Standard Flange Size (Nominal) Product Code
32 Day(s) or more ICF7012098
32 Day(s) or more JIS-VF2512099
32 Day(s) or more JIS-VF4012100
32 Day(s) or more JIS-VG2512101
32 Day(s) or more JIS-VG4012102
25 Day(s) or more NW/KF4012097

Loading...

  1. 1

Basic Information

Type Thermocouple Electrode Material Chromel / Alumel Flange Material SUS304
Operating Temperature Range (MIN ~ MAX)(℃) -196~300 Logarithm 24

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)