• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Thermocouple, T Type, BURNDY, 2 Pairs

Thermocouple, T Type, BURNDY, 2 Pairs

A huge number of Cosmotec products are available. Safe and reliable manufacturing.

[Features]Bayonet lock connector and T type thermocouple connector for temperature measurement that can fit on BayonetLockConnector.
· 2 to 24 pairs are available as standard products.
· Being more compact than the threaded MS type, a maximum of 24 pins can be mounted on NW/KF40, ICF70, JIS-VF, VG25 flanges.
· Single pair of OMEGA connector fitting type and thermocouple + high voltage combination type have also been standardized.
· From NW/KF, ICF, JIS-VF and JIS-VG standards please select the optimum connection flange.
· Vacuum side insulation insert (PEEK®, ceramic), copper, Constantan® socket contact, outer side plug, extracting tool, crimping tool, etc., and connecting components are also available.
· We respond quickly to changes in terminal wiring, quantity, flange standards and sizes, variety of welding changes, dimension changes, etc. for each part, and to requests for customized products.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
C34TCT2MB
C70TCT2MB
F20TCT2MB
F25TCT2MB
F40TCT2MB
G20TCT2MB
G25TCT2MB
G40TCT2MB
N16TCT2MB
N25TCT2MB
N40TCT2MB
Part NumberVolume DiscountDays to ShipFlange Standard Flange Size (Nominal) Product Code
31 Day(s) or more ICF3412327
31 Day(s) or more ICF7012326
31 Day(s) or more JIS-VF2012512
31 Day(s) or more JIS-VF2512513
31 Day(s) or more JIS-VF4012514
31 Day(s) or more JIS-VG2012515
31 Day(s) or more JIS-VG2512516
31 Day(s) or more JIS-VG4012517
31 Day(s) or more NW/KF1612323
31 Day(s) or more NW/KF2512324
31 Day(s) or more NW/KF4012325

Loading...

  1. 1

Basic Information

Type Thermocouple Electrode Material Copper / Constantan Flange Material SUS304
Operating Temperature Range (MIN ~ MAX)(℃) -196~300 Logarithm 2

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)