Thermocouple, T Type, BURNDY, 11 Pairs

Thermocouple, T Type, BURNDY, 11 Pairs

A huge number of Cosmotec products are available. Safe and reliable manufacturing.

[Features]
· T type thermocouple (copper/Constantan®) connector for temperature measurement that can fit on BayonetLockConnector.
· 2 pairs to 24 pairs are standard.
· Being more compact than the threaded MS type, a maximum number of 24 pins can be mounted on NW/KF40, ICF70, JIS-VF, VG25 flanges.
· Single pair of OMEGA connector fitting type is also standard.
· From NW/KF, ICF, JIS-VF and JIS-VG standards please select the optimum connection flange.
· Vacuum side insulation insert (PEEK®, ceramic, copper, Constantan®.
· Socket contact, outer side plug, extracting tool, crimping tool, etc., and connecting components are also available.
· We respond quickly to changes in terminal wiring, quantity, flange standards and sizes, variety of welding changes, dimension changes, etc. for each part, and to requests for customized products.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
C70TCT11MB
F25TCT11MB
F40TCT11MB
G25TCT11MB
G40TCT11MB
N40TCT11MB
Part NumberVolume DiscountDays to ShipFlange Standard Flange Size (Nominal) Product Code
25 Day(s) or more ICF7012338
32 Day(s) or more JIS-VF2512530
32 Day(s) or more JIS-VF4012531
32 Day(s) or more JIS-VG2512532
32 Day(s) or more JIS-VG4012533
32 Day(s) or more NW/KF4012337

Loading...

  1. 1

Basic Information

Type Thermocouple Electrode Material Copper / Constantan Flange Material SUS304
Operating Temperature Range (MIN ~ MAX)(℃) -196~300 Logarithm 11

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)