Thermocouple, T Type, BURNDY, 24 Pairs

Thermocouple, T Type, BURNDY, 24 Pairs

A huge number of Cosmotec products are available. Safe and reliable manufacturing.

[Features]
· T type thermocouple (copper/Constantan®) connector for temperature measurement that can fit on BayonetLockConnector.
· Standard is 2 to 24 pairs.
· Being more compact than the threaded MS type, a maximum of 24 pins can be mounted on NW/KF40, ICF70, JIS-VF, VG25 flanges.
· Single pair of OMEGA connector fitting type is also standard.
· From NW/KF, ICF, JIS-VF and JIS-VG standards please select the optimum connection flange.
· Vacuum side insulation insert (PEEK®, ceramic), copper, Constantan® socket contact, outer side plug, extracting tool, crimping tool, etc., and connecting components are also available.
· We respond quickly to changes in terminal wiring, quantity, flange standards and sizes, variety of welding changes, dimension changes, etc. for each part, and to requests for customized products.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
C70TCT24MB
F25TCT24MB
F40TCT24MB
G25TCT24MB
G40TCT24MB
N40TCT24MB
Part NumberVolume DiscountDays to ShipFlange Standard Flange Size (Nominal) Product Code
32 Day(s) or more ICF7012342
32 Day(s) or more JIS-VF2512538
32 Day(s) or more JIS-VF4012539
32 Day(s) or more JIS-VG2512540
32 Day(s) or more JIS-VG4012541
32 Day(s) or more NW/KF4012341

Loading...

  1. 1

Basic Information

Type Thermocouple Electrode Material Copper / Constantan Flange Material SUS304
Operating Temperature Range (MIN ~ MAX)(℃) -196~300 Logarithm 24

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)