Thermocouple K type one pair OMEGA type

Thermocouple K type one pair OMEGA type

A huge number of Cosmotec products are available. Safe and reliable manufacturing.

[Features]
· K type thermocouple (Chromel®/Alumel®) connector for temperature measurement that can fit on small connectors manufactured by OMEGA®.
· Two types of connectors are considered standard viz; one pair type and one pair + vacuum current feedthrough type.
· From NW/KF, ICF, JIS-VF and JIS-VG standards please select the optimum connection flange.
· Connecting components such as vacuum side wiring (tip welded type), socket contact, and outer side compensating cable are also available.

PDF

Part Number

Configured Part Number is shown.

Part Number
C34TCK1
C70TCK1
F20TCK1
F25TCK1
F40TCK1
G20TCK1
G25TCK1
G40TCK1
N16TCK1
N25TCK1
N40TCK1
Part NumberVolume DiscountDays to ShipFlange Standard Flange Size (Nominal) Product Code
31 Day(s) or more ICF3410034
31 Day(s) or more ICF7011834
31 Day(s) or more JIS-VF2011891
31 Day(s) or more JIS-VF2511911
31 Day(s) or more JIS-VF4011932
31 Day(s) or more JIS-VG2011892
31 Day(s) or more JIS-VG2511912
31 Day(s) or more JIS-VG4011933
31 Day(s) or more NW/KF1611822
31 Day(s) or more NW/KF2511833
31 Day(s) or more NW/KF4011836

Loading...

  1. 1

Basic Information

Type Thermocouple Electrode Material Chromel / Alumel Flange Material SUS304
Operating Temperature Range (MIN ~ MAX)(℃) -196~300 Logarithm 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)