(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Ring Type Fitting Reducing Union for Copper Pipes

Ring Type Fitting Reducing Union for Copper Pipes

[Features]
· No need for any machining for the pipe part thanks to connection by ring (abacus ball).
· No need for special tool, flame, or joining agent since it is tightened with cap nuts.
· You can remove or remount easily even after usage for inspections or re-arrangements.
· Nickel plating is applied to the fitting, making it not just highly corrosion resistant, but also attractive.
· Space-saving, lightweight design with small outer diameter.
· Can be used with oil, water, air, etc.
· Can be used in fluid that does not corrode copper and brass.
· Because pressure completely seals the ring to the pipe via inner surface pressure, the product can withstand significant amounts of pressure (294 MPa; up to 0.97 MPa for resin pipes).
· The usage temperature range is -45° to 150°C for copper pipes, and 0° to 60°C for resin pipes.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
SFR-6M-8M
SFR-6M-10M
SFR-6M-12M
SFR-8M-10M
SFR-8M-12M
SFR-10M-12M
Part NumberMinimum order quantityVolume DiscountDays to ShipNominal 1
(mm)
Applicable Pipe O.D. 1
(mm)
Nominal 2 [In the case of different diameters]
(mm)
Applicable Pipe O.D. 2 [In the case of different diameters]
(mm)
1 Piece(s) 12 Day(s) or more 6688
1 Piece(s) 12 Day(s) or more 661010
1 Piece(s) 12 Day(s) or more 661212
1 Piece(s) 12 Day(s) or more 881010
1 Piece(s) 12 Day(s) or more 881212
1 Piece(s) 12 Day(s) or more 10101212

Loading...

  1. 1

Basic Information

Type Fitting Material Brass Applicable Pipe Type Copper Pipe (General)
Applicable Fluid Water / Air / Oil Connection Type Pipe⇔Pipe, different diameters, plug-in type Connection Shape Straight Pipe⇔Screw(Union/Socket/Reducer.etc)
Fitting type Ring Fitting Applicable Tube Size Type Copper Pipe mm size Material of Applicable Pipe Copper
Max. Operating Pressure(MPa) 2.94 Surface Treatment With Ni plating Operating Temperature Range(°C) -45::150
Divisions of Max. Operating Pressure(MPa) than 2.0Mpa

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)