(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here

SUS316 Stainless Steel Double Ferrule Fitting Plug

SUS316 Stainless Steel Double Ferrule Fitting Plug

[Features]
· Double ferrule type supports a tube with two ferrules, a front ferrule and a back ferrule, and its structure retains high airtightness in a wide range from high pressure to vacuum.
· Product is compatible with tubes and pipes of various standards: Compatible millimeter sizes include φ2 mm - φ25 mm while compatible inch sizes include φ1/16inch - φ1inch, and compatible steel pipe sizes are 6A - 15A.
· The material used is SUS316.
· Max operating pressure is 25.5MPa.
· Operating temperature range is -196 - 360°C (note that this range varies depending on the type of tube used)

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
SNPW-6C
SNPW-6M
SNPW-8C
SNPW-8M
SNPW-10M
SNPW-12M
Part NumberMinimum order quantityVolume DiscountDays to ShipTube O.D. T (T1)
(Ø)
Application
1 Piece(s) 12 Day(s) or more 9.52(3/8''9For Inch Size Tubes
1 Piece(s) 12 Day(s) or more 6For millimeter-sized tubes
1 Piece(s) 12 Day(s) or more 12.7For Inch Size Tubes
1 Piece(s) 12 Day(s) or more 8For millimeter-sized tubes
1 Piece(s) 12 Day(s) or more 10For millimeter-sized tubes
1 Piece(s) 12 Day(s) or more 12For millimeter-sized tubes

Loading...

  1. 1

Basic Information

Type Related Components Material SUS316 Applicable Fluid Water / Air / Oil
Max. Operating Pressure(MPa) 25.5 Surface Treatment No Operating Temperature Range(°C) -196::360

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)