Expansion Material

Expansion Material

Excellent impact resilience and workability. Therefore, this material can be used as a vibration proofing, soundproofing, heat insulation, and cushioning material. *Quantity: 1 PC

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
KEPS-560
KEPS-575
Part NumberVolume DiscountDays to ShipWidth(Outer diameter when it is round)
(mm)
11 Day(s) or more 60
11 Day(s) or more 75

Loading...

  1. 1

Basic Information

Classification Rubber Material Natural Rubber Sponge Thickness(mm) 5
Length(mm) 1000 Color Black 1P Qty.(pcs.) 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)