(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Multipurpose Keychain

Multipurpose Keychain

For key control. On the back surface letters can be written with oil-based pens, etc.

[Features]
· For control of keys at companies/schools.
· On the back surface letters can be written with oil-based pens, etc.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
KTY-12
KTY-20
Part NumberMinimum order quantityVolume DiscountDays to ShipSize
(mm)
1 Piece(s) 12 Day(s) 150×35×10
1 Piece(s) 12 Day(s) 170×45×10

Loading...

  1. 1

Basic Information

Security ensuring/Disaster prevention goods type Key Holder

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)