(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here

For simple window frameFrame and rail kitFor small window (include felt for preventing scratches)【1-2 Pieces Per Package】

For simple window frameFrame and rail kitFor small window (include felt for preventing scratches)

Note: This kit is a framework only. For the panels (panel material), purchase "Simple Inside window / Panel series for partitions" separately.

  • STOCK

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Features

●Just installing inside the existing window, energy saving/heating effect greatly improved/condensation reduction effect.
●At installing at outdoor temperature of 0°C and indoor temperature of 20°C, the center position temperature of the glass surface imp

Usage

●Install inside the existing window, and turn to double windows.

Specification

●Adaptation Size:For double sliding window of size within width 915 x height 915mm
●Window thermal insulation performance 2.44 times (from standardized heat through resistance), JIS adiabatic grade H-4 grade, numerical value using 4mm thick light polycarbonate hollow board. (polycarbonate hollow boards are sold separately.)

Materials

●PVC

Warning

●Cutting work is required.
Part Number
PTB-B
PTB-H
PTH1131
PTH1132
PTT955
PTW-A
PTW-G
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipSpecifications Color Compatible window frame dimensions (Width mm×Height mm or less) Reinforcement material size (Width mm×Depth mm×Height mm) JAN code Ordering Code Qty.
1 Piece(s) 1 Day(s) Set ProductBrown915×915---1 Set
1 Piece(s) 30 Day(s) Set ProductBrown1830×2100-4977720018140751-77001 Set
1 Piece(s) 30 Day(s) Internal window frame reinforcement materialBronze (Reinforcement material)-14.3×2100×27.54977720018546751-77181 pc.
1 Piece(s) 30 Day(s) Internal window frame reinforcement materialSilver (Reinforcement material)-14.3×2100×27.54977720018553751-77261 pc.

2 Pieces Per Package

1 Pack(s) 1 Day(s) Dedicated handleWhite--4977720018560751-77342 pcs.
1 Piece(s) 1 Day(s) Set ProductWhite915×915---1 Set
1 Piece(s) 30 Day(s) Set ProductWhite1830×2100-4977720018133751-77421 Set

Loading...

  1. 1

Basic Information

Wall/Window hardware/Shelf type Member for Inner Window

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)