(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Insert welding Reducer

Insert welding Reducer

Our joints for high-pressure piping are used in hydraulic-related industries, steel plants, etc.
[Features]
·Insertion welding type reducer made of carbon steel and stainless steel.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
304-SWRS-20X15
304-SWRS-25X15
304-SWRS-25X20
SWRC-15X10A-SCH80
SWRC-20X10A-SCH80
SWRC-20X15A-SCH80
SWRC-25X15A-SCH80
SWRC-25X20A-SCH80
SWRC-32X20A-SCH80
SWRC-32X25A-SCH80
SWRC-40X25A-SCH80
SWRC-40X32A-SCH80
SWRC-50X40A-SCH80
Part NumberMinimum order quantityVolume DiscountDays to ShipMaterial Nominal Thickness Nominal Dia. Nominal Dia. (2nd Fitting) Dimension D
(mm)
Dimension C
(mm)
Dimension A
(mm)
Dimension A1
(mm)
Dimension C1
(mm)
1 Piece(s) 10 Day(s) or more [Stainless Steel] SUS304-3/4B(20A)1/2B(15A)16.11327.722.213
1 Piece(s) 14 Day(s) or more [Stainless Steel] SUS304-1B(25A)1/2B(15A)16.11334.522.213
1 Piece(s) 10 Day(s) or more [Stainless Steel] SUS304-1B(25A)3/4B(20A)21.41334.527.713
1 Piece(s) 10 Day(s) or more [Steel] S25CSCH801/2B(15A)3/8B(10A)12.71322.217.813
1 Piece(s) 10 Day(s) or more [Steel] S25CSCH803/4B(20A)3/8B(10A)12.71627.717.816
1 Piece(s) 14 Day(s) or more [Steel] S25CSCH803/4B(20A)1/2B(15A)16.11627.722.216
1 Piece(s) 14 Day(s) or more [Steel] S25CSCH801B(25A)1/2B(15A)16.11734.522.217
1 Piece(s) 14 Day(s) or more [Steel] S25CSCH801B(25A)3/4B(20A)21.41734.527.717
1 Piece(s) 14 Day(s) or more [Steel] S25CSCH801 1/4B(32A)3/4B(20A)21.41843.227.718
1 Piece(s) 14 Day(s) or more [Steel] S25CSCH801 1/4B(32A)1B(25A)27.21843.234.518
1 Piece(s) 10 Day(s) or more [Steel] S25CSCH801 1/2B(40A)1B(25A)27.22049.134.520
1 Piece(s) 10 Day(s) or more [Steel] S25CSCH801 1/2B(40A)1 1/4B(32A)35.52049.143.220
1 Piece(s) 14 Day(s) or more [Steel] S25CSCH802B(50A)1 1/2B(40A)41.22361.149.123

Loading...

  1. 1

Basic Information

Type Plug Welding Type Fitting Shape Reducer Surface Treatment No
Applicable Fluid no manufacturer restrictions

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)