(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Screw-in Square Plug

Screw-in Square Plug

Yamato Special Steel Threaded Fittings, Threaded Flanges, Threaded Square Plugs.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
304-SPS08
304-SPS10
304-SPS15
304-SPS20
304-SPS25
304-SPS32
304-SPS40
S25C-GALV-SPS20
S25C-GALV-SPS25
S25C-GALV-SPS40
SPS-8A
SPS-10A
SPS-15A
SPS-20A
SPS-25A
SPS-32A
SPS-40A
SPS-50A
Part NumberMinimum order quantityVolume DiscountDays to ShipMaterial Nominal of Thread M1 Dimension B
(mm)
Dimension L
(mm)
1 Piece(s) 18 Day(s) or more [Stainless Steel] SUS3041/4B(8A)99
1 Piece(s) 18 Day(s) or more [Stainless Steel] SUS3043/8B(10A)1212
1 Piece(s) 18 Day(s) or more [Stainless Steel] SUS3041/2B(15A)1414
1 Piece(s) 18 Day(s) or more [Stainless Steel] SUS3043/4B(20A)1717
1 Piece(s) 18 Day(s) or more [Stainless Steel] SUS3041B(25A)1921
1 Piece(s) 14 Day(s) or more [Stainless Steel] SUS3041 1/4B(32A)2323
1 Piece(s) 18 Day(s) or more [Stainless Steel] SUS3041 1/2B(40A)2628
1 Piece(s) 17 Day(s) or more [Steel] S25C3/4B(20A)1717
1 Piece(s) 17 Day(s) or more [Steel] S25C1B(25A)1919
1 Piece(s) 17 Day(s) or more [Steel] S25C1 1/2B(40A)2626
1 Piece(s) 18 Day(s) or more [Steel] S25C1/4B(8A)911
1 Piece(s) 18 Day(s) or more [Steel] S25C3/8B(10A)1212
1 Piece(s) 18 Day(s) or more [Steel] S25C1/2B(15A)1415
1 Piece(s) 18 Day(s) or more [Steel] S25C3/4B(20A)1717
1 Piece(s) 18 Day(s) or more [Steel] S25C1B(25A)1919
1 Piece(s) 18 Day(s) or more [Steel] S25C1 1/4B(32A)2322
1 Piece(s) 18 Day(s) or more [Steel] S25C1 1/2B(40A)2622
1 Piece(s) 18 Day(s) or more [Steel] S25C2B(50A)3226

Loading...

  1. 1

Basic Information

Connecting Shape Plug Connection Type Pitch (Terminal) Connection Thread Type M1 R
Applicable Fluid no manufacturer restrictions Type Fitting Surface Treatment No
Interior Resin Lining No

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)