(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

3-Thread PTFE Anti-Vibration Fittings PF Flex

3-Thread PTFE Anti-Vibration Fittings PF Flex

[Features]
·Clean and compact.
·Made of PTFE. Ideal for hot water supply, pure water, and chemical liquid lines.
[Applications]
·Water supply/Hot water supply.
·Chemical solution.
·Ultrapure water.
·oil.
·For vibration isolation and displacement absorption of pool water, etc.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
PF-FLEX-10KFXFCD-20AX3X45L
PF-FLEX-10KFXFCD-25AX3X45L
PF-FLEX-10KFXFCD-32AX3X50L
PF-FLEX-10KFXFCD-40AX3X50L
PF-FLEX-10KFXFCD-50AX3X70L
PF-FLEX-10KFXFCD-65AX3X75L
PF-FLEX-10KFXFCD-80AX3X85L
PF-FLEX-10KFXFCD-100AX3X85L
PF-FLEX-10KFXFCD-125AX3X100L
PF-FLEX-10KFXFCD-150AX3X100L
PF-FLEX-10KFXFCD-200AX3X110L
Part NumberMinimum order quantityVolume DiscountDays to ShipNominal Diameter Length L
(mm)
1 Piece(s) 12 Day(s) or more 3/4B(20A)45
1 Piece(s) 12 Day(s) or more 1B(25A)45
1 Piece(s) 12 Day(s) or more 1 1/4B(32A)50
1 Piece(s) 12 Day(s) or more 1 1/2B(40A)50
1 Piece(s) 12 Day(s) or more 2B(50A)70
1 Piece(s) 12 Day(s) or more 2 1/2B(65A)75
1 Piece(s) 12 Day(s) or more 3B(80A)85
1 Piece(s) 12 Day(s) or more 4B(100A)85
1 Piece(s) 12 Day(s) or more 5B(125A)100
1 Piece(s) 12 Day(s) or more 6B(150A)100
1 Piece(s) 12 Day(s) or more 8B(200A)110

Loading...

  1. 1

Basic Information

Fitting Type Rubber Joint Applicable Fluid Water / Oil Connecting Part Type Flange
Wetted Materials PTFE Connecting Part Material FCD450 Flange Type JIS10K
Number of Teeth 3

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)