(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Internally fluoropolymer-Coated Synthetic Rubber Anti-Vibration Fittings TR Flex (Part Numbers)

Internally fluoropolymer-Coated Synthetic Rubber Anti-Vibration Fittings TR Flex

[Features]
·Anti-vibration fitting with fluororesin in the wetted part and synthetic rubber coating.
·A versatile flexible cable with excellent heat and chemical resistance.
·It also has excellent displacement absorption performance (eccentricity and expansion/contraction absorption).
·It also has excellent pressure resistance.
[Applications]
·Water supply/Hot water supply.
·Chemical solution.
·Ultrapure water.
·oil.
·For vibration isolation and displacement absorption of various pipes such as pool water.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
TR-FLEX-10KFXSS-20AX80L
TR-FLEX-10KFXSS-25AX80L
TR-FLEX-10KFXSS-32AX80L
TR-FLEX-10KFXSS-40AX80L
TR-FLEX-10KFXSS-50AX110L
TR-FLEX-10KFXSS-65AX110L
TR-FLEX-10KFXSS-80AX110L
TR-FLEX-10KFXSS-100AX120L
TR-FLEX-10KFXSS-125AX145L
TR-FLEX-10KFXSS-150AX145L
TR-FLEX-10KFXSS-200AX145L
Part NumberMinimum order quantityVolume DiscountDays to ShipNominal Diameter Length L
(mm)
1 Piece(s) 18 Day(s) or more 3/4B(20A)80
1 Piece(s) 18 Day(s) or more 1B(25A)80
1 Piece(s) 18 Day(s) or more 1 1/4B(32A)80
1 Piece(s) 18 Day(s) or more 1 1/2B(40A)80
1 Piece(s) 18 Day(s) or more 2B(50A)110
1 Piece(s) 18 Day(s) or more 2 1/2B(65A)110
1 Piece(s) 18 Day(s) or more 3B(80A)110
1 Piece(s) 18 Day(s) or more 4B(100A)120
1 Piece(s) 18 Day(s) or more 5B(125A)145
1 Piece(s) 18 Day(s) or more 6B(150A)145
1 Piece(s) 18 Day(s) or more 8B(200A)145

Loading...

  1. 1

Basic Information

Fitting Type Rubber Joint Applicable Fluid Water / Oil Connecting Part Type Flange
Wetted Materials Rubber Connecting Part Material SS400 Flange Type JIS10K

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)