(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here

Braille Sign

Braille Sign

For city-friendly braille signs.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
BS125-3
BS125-12
PL64-1
PL64-2
PL64-3
TS641-1
TS641-2
TS641-3
Part NumberMinimum order quantityVolume DiscountDays to ShipApplication Size (Shorter Side)
(mm)
Size (Longer Side)
(mm)
Listed Plate Thickness
(mm)
Color Pages on Catalog
1 Piece(s) 12 Day(s) Guidance, Arousing Statement and so on50120Press button to use.2Transparent (Back Print: White)224 (bottom)
1 Piece(s) 12 Day(s) Guidance, Arousing Statement and so on50120Press intercom "Button" to use.2Transparent (Back Print: White)224 (bottom)
1 Piece(s) 12 Day(s) Door-related4060Push3Aluminum Special Finishing (Lettering: Black)220 (bottom)
1 Piece(s) 12 Day(s) Door-related4060Pull/PULL3Aluminum Special Finishing (Lettering: Black)220 (bottom)
1 Piece(s) 12 Day(s) Door-related4060Deadline/CLOSED3Aluminum Special Finishing (Lettering: Black)220 (bottom)
1 Piece(s) 12 Day(s) Door-related4060Push2Transparent (Back Print: White)214 (Middle Section)
1 Piece(s) 12 Day(s) Door-related4060Pull/PULL2Transparent (Back Print: White)214 (Middle Section)
1 Piece(s) 12 Day(s) Door-related4060Deadline/CLOSED2Transparent (Back Print: White)214 (Middle Section)

Loading...

  1. 1

Basic Information

Form of Use Paste Shape Vertical Adhesive, Tape Available
Specifications Flat Plate Type Material Acrylic 1P Qty.(pcs.) 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)