(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 30/6/2024 sampai dengan 5:00 pada tanggal 1/7/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (WIB) 1/7/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Resource Conservation/Energy Conservation Label

Resource Conservation/Energy Conservation Label

[Product information]
· Display: non-burnable garbage / non-burnable garbage (horizontal) / non-burnable garbage (horizontal) / burnable garbage / burnable garbage (horizontal) / burnable garbage (horizontal) / aluminum cans / PVC stickers for sorting garbage / garbage duty / trash pick-up / bottles / non-burnables / non-burnables (horizontal) / this month's trash pick-up day / air conditioner 28°C resource / energy-saving, heater 18°C / burnables / burnables (horizontal) / cleaning tool storage / conserve water (1P2 pieces) / turn off unused appliances / save water / save water (1P2 pieces) / help us conserve water / join the effort in saving water (1P2 pieces) / please conserve water. / conserve electricity / help us conserve electricity / help us conserve electricity. / paper / recyclable waste / drinking water

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
CM65-8
CM65-9
CM140-13
CM140-14
CM246-10
HI281-5
HI281-6
UP144-11
UP144-12
Part NumberMinimum order quantityVolume DiscountDays to ShipShape Size (Shorter Side)
(mm)
Size (Longer Side)
(mm)
Listed Material Plate Thickness
(mm)
Color Pages on Catalog
1 Piece(s) 12 Day(s) Square6060Save WaterAcrylic2White221 (top)
1 Piece(s) 12 Day(s) Square6060Energy SavingAcrylic2White221 (top)
1 Piece(s) 12 Day(s) Vertical40140Help save waterAcrylic2White225 (Middle Section)
1 Piece(s) 12 Day(s) Vertical40140Help save energyAcrylic2White225 (Middle Section)
1 Piece(s) Quote Vertical60240AC 28ºC Energy and Resource-Saving Heater 18ºCAcrylic2White231 (Middle Section)
1 Piece(s) 12 Day(s) Horizontal Type90280Non-flammable (horizontal)PVC1White235 (Middle Section)
1 Piece(s) 12 Day(s) Horizontal Type90280Combustible Material (horizontal)PVC1White (Lettering: Red)235 (Middle Section)
1 Piece(s) 12 Day(s) Vertical40140Save WaterAcrylic2White226 (top)
1 Piece(s) 12 Day(s) Vertical40140Energy SavingAcrylic2White (Lettering: Red)226 (top)

Loading...

  1. 1

Basic Information

Application Energy-Saving Related Form of Use Paste Adhesive, Tape Available
Specifications Flat Plate Type 1P Qty.(pcs.) 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)