(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here

Picto sign (indication of up/down and right/left directions)

Picto sign (indication of up/down and right/left directions)

Application: Guides, caution text, etc.
· Usage type: Stick-on
· Shape: Square
· Glue/tape: Yes
· Specifications: Flat type
· Display: Left/right/up/down directions
· Material: Acrylic
· Thickness (mm): 3
· Color: White
· Quantity per package: 1

  • STOCK

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
UP333-1
UP355-1
Part NumberMinimum order quantityVolume DiscountDays to ShipSize (Shorter Side)
(mm)
Size (Longer Side)
(mm)
1 Piece(s) 1 Day(s) 3030
1 Piece(s) 12 Day(s) 5050

Loading...

  1. 1

Basic Information

Application Guidance, Arousing Statement and so on Form of Use Paste Shape Square
Adhesive, Tape Available Specifications Flat Plate Type Listed Left, right, up, down direction instructions
Material Acrylic Plate Thickness(mm) 3 Color White
1P Qty.(pcs.) 1 Pages on Catalog 238 (Middle Section)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)