(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Separation seal

Separation seal

Shape: Horizontal rectangular
· Size (short side) (mm): 50
· Size (long side) (mm): 180
· Quantity per package: 1

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
RE1850-1
RE1850-2
RE1850-3
RE1850-4
RE1850-5
RE1850-6
Part NumberMinimum order quantityVolume DiscountDays to ShipNotation Color
1 Piece(s) 12 Day(s) Combustible WasteSubstrate: Red
1 Piece(s) 12 Day(s) Non-combustible WasteSubstrate: Blue
1 Piece(s) 12 Day(s) PinSubstrate: Yellow
1 Piece(s) 12 Day(s) Aluminum CanSubstrate: White
1 Piece(s) 12 Day(s) Steel CanSubstrate: Orange
1 Piece(s) 12 Day(s) PET BottleSubstrate: Green

Loading...

  1. 1

Basic Information

Application Guidance, Arousing Statement and so on Shape Horizontal Type Size (Shorter Side)(mm) 50
Size (Longer Side)(mm) 180 1P Qty.(pcs.) 1 Pages on Catalog 262 (Middle Section)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)