Oldham Coupling - Set Screw Type - RAB

Oldham Coupling - Set Screw Type - RAB

Brand-name products provided by MISUMI-VONA are offered based on customers' needs that selected from products of Asian manufacturers carefully. Please select an item according to the user's various usage scenes. Coupling and support unit manufacturer with headquarters in Guangzhou, China where the industry is thriving. LINK The company 's couplings are attractive, having a wide selection of international standards, and much variety.

PDF

Japanese Only

Part Number
RAB16-4-4
RAB16-4-6
RAB16-5-6
RAB25-9.525-10
RAB25-10-10
RAB32-8-11
RAB32-8-12
RAB32-9.525-10
Part NumberVolume DiscountDays to ShipAllowable Torque Range
(N•m)
Shaft Hole Dia.(Already processed) d1
(Ø)
Shaft Hole Dia.(Already processed) d2
(Ø)
Outer Dia. A
(Ø)
Overall Length W
(mm)
Allowable Torque
(N•m)
Max. Rotational Speed
(r/min)
Allowable Lateral Misalignment Range
(mm)
Allowable Lateral Misalignment
(mm)
Moment of Inertia
(kg・m2)
11 Day(s) or more 1.01~3.004416181.490000.41~1.010.0000003
11 Day(s) or more 1.01~3.004616181.490000.41~1.010.0000003
11 Day(s) or more 1.01~3.005616181.490000.41~1.010.0000003
11 Day(s) or more 5.01~10.009.525102528658001.1~3.01.90.0000028
11 Day(s) or more 5.01~10.0010102528658001.1~3.01.90.0000028
11 Day(s) or more 10.01~20.0081132331147001.1~3.02.40.0000089
11 Day(s) or more 10.01~20.0081232331147001.1~3.02.40.0000089
11 Day(s) or more 10.01~20.009.5251032331147001.1~3.02.40.0000089

Loading...

  1. 1
 

Basic Information

Type Cross-shaped Type Allowable Misalignment Angular Misalignment / Eccentricity Application Standard
Max. Rotational Speed Range(r/min) 4001~10000 Features High torsional rigidity / High Torque / Backlash 0 Body Material Aluminum
Product Category Coupling body Allowable Angular Misalignment(deg) 3 Buffer Material Polyacetal
Axis fastening method Positioning Screw Fixing