(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

57 series 3-phase hybrid type stepping motor with a step angle of 1.2°

57 series 3-phase hybrid type stepping motor with a step angle of 1.2°

- 57 series 3-phase hybrid type stepping motor with 1.2° step from FULLING MOTOR.
- Step angle: 1.2°
- Step angle accuracy: ± 5% (full step, no load)
- Resistance accuracy: ± 10% (20℃)
- Inductance accuracy: ± 20% (1kHz)
- Temperature Rise: 80℃ Max.
- Ambient Temperature: -20℃~+50℃
- Insulation Resistance: 100MΩ Min. ,500VDC
- Dielectric Strength: 500VAC for one minute
- Max. radial force: 75N (20mm from the flange)
- Max. axial force: 15N

PDF

Japanese Only

Part Number

Configured Part Number is shown.

SHSTM57-1.2-S-56-6-5.6

 
Part Number
SHSTM57-1.2-S-56-6-5.6
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 16 Day(s) or more

Loading...

  1. 1

Basic Information

Type Details Motor Unit Square Flange Size A(mm) 57 Power Supply Three-Phase
Voltage Specifications DC Specifications Control Method Open loop Step Angle(°) 1.2
Holding Torque(N·m) 0.9 Reducer No Drive Method Unipolar
Holding torque (classification)(N·m) ~1 Output shaft number 1-Axis L, Length of Motor(mm) 56
Lead number(piece) 6 Current/phase(A) 5.6 Rated Voltage(V) 4
Resistance/phase(Ω) 0.7 Inductance/phase(mH) 1.7 Moment of Inertia(g-cm2) 300
Positioning torque(gf-cm) 4 Applicable Driver DB3606MA

Please check the type/dimensions/specifications of the part SHSTM57-1.2-S-56-6-5.6 in the 57 series 3-phase hybrid type stepping motor with a step angle of 1.2° series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)