(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Cast Iron Screw Type Half Opening Intermediate Foot Valve with A Stainless Steel Body

Cast Iron Screw Type Half Opening Intermediate Foot Valve with A Stainless Steel Body

A cast iron screw type half opening intermediate foot valve with stainless steel body manufactured by Osaka Pipe Fitting and Valve Mfg. Co., Ltd., a recognized name in the field of JIS standard-compliant valves and flanges.
· Material: FC200
· Applicable fluids: water.

Part Number

Configured Part Number is shown.

Part Number
TV-231-40A
TV-231-50A
TV-231-65A
TV-231-80A
TV-231-100A
TV-231-125A
TV-231-150A
Part NumberMinimum order quantityVolume DiscountDays to ShipSupply Side, Plumbing Thread Nominal Control Side Plumbing Pipe Thread Nominal Height H
(mm)
Dimension E
(mm)
1 Piece(s) 18 Day(s) or more 1 1/2B(40A)1 1/2B(40A)185140
1 Piece(s) 18 Day(s) or more 2B(50A)2B(50A)200145
1 Piece(s) 18 Day(s) or more 2 1/2B(65A)2 1/2B(65A)257170
1 Piece(s) 18 Day(s) or more 3B(80A)3B(80A)269180
1 Piece(s) 18 Day(s) or more 4B(100A)4B(100A)310230
1 Piece(s) 18 Day(s) or more 5B(125A)5B(125A)382276
1 Piece(s) 18 Day(s) or more 6B(150A)6B(150A)432289

Loading...

  1. 1

Basic Information

Valve Type Foot Valve Main Body Shape Straight Body Material FC200
Applicable Fluid Water Supply Side, Connection Type Rc Control Side, Connection Type Rc
Operation Method No Part Number Intermediate Foot Screw-In Type Valve Body and Seat Material CSC13

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)