(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Straight Type SM Type JIS20K 

Straight Type SM Type JIS20K 

[Features]
· Standard model that can be manufactured with ductile or bronze in addition to cast iron.
· Lineup includes a wide range from 10K to 63K.
· SCS13 material, which is durable, is used for valve rods, valve bodies, upper and lower guides and valve seats for 10K 40A to 150A.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
SM20-40
SM20-50
SM20-65
SM20-80
SM20-100
SM20-125
SM20-150
Part NumberMinimum order quantityVolume DiscountDays to ShipSupply Side, Tube Flange Nominal Control Side, Tube Flange Nominal
1 Piece(s) 17 Day(s) or more 1 1/2B(40A)1 1/2B(40A)
1 Piece(s) 17 Day(s) or more 2B(50A)2B(50A)
1 Piece(s) 17 Day(s) or more 2 1/2B(65A)2 1/2B(65A)
1 Piece(s) 17 Day(s) or more 3B(80A)3B(80A)
1 Piece(s) 17 Day(s) or more 4B(100A)4B(100A)
1 Piece(s) 17 Day(s) or more 5B(125A)5B(125A)
1 Piece(s) 17 Day(s) or more 6B(150A)6B(150A)

Loading...

  1. 1

Basic Information

Type Smolensky Type Applicable Fluid Water Nominal Pressure 20K
Material FC Supply Side, Connection Type RF Flange Control Side, Connection Type RF Flange
Max. Operating Pressure(MPa) 1.96

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)