(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Threaded SMG Type 10 K Screw-in (Part Numbers)

Threaded SMG Type 10 K Screw-in

[Features]
· Threaded type for small bore piping.
· 15A to 32A10K/20K are available.
· Also suitable for heavy water and steam when the materials for the main body and sheet gasket are changed.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

SMG-K-32

 
Part Number
SMG-K-32
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 16 Day(s) or more

Loading...

  1. 1

Basic Information

Type Smolensky Type Applicable Fluid Water Nominal Pressure 10K
Material CAC Supply Side, Connection Type Rc Supply Side, Plumbing Thread Nominal 1 1/4B(32A)
Control Side, Connection Type Rc Control Side, Plumbing Thread Nominal 1 1/4B(32A) Max. Operating Pressure(MPa) 0.98

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)