(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here

FM Unit Valve S-2 (Opens when Power Is Supplied)

FM Unit Valve S-2 (Opens when Power Is Supplied)

This valve can be operated by both electrical control (solenoid valve) and mechanical control (ball tap).
Normally, it is operated by electrical control (solenoid valve), so a control panel is required.
[Features]
·Can be changed from electrical control (solenoid valve) to mechanical control (ball tap) without modifying piping
·Since the pipe (pilot pipe) of the sub valve (ball tap) is connected to the main body, there is no need to remove the pipe during maintenance, etc., and the work time for maintenance can be greatly reduced.
·Since a manual on-off valve is provided, it can be switched to ball tap (auxiliary valve) control in the event of electrical trouble.
·Equipped with a flow rate adjustment mechanism, the amount of water discharged can be adjusted.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
FM-S-2-25
FM-S-2-30
FM-S-2-40
FM-S-2-50
FM-S-2-65
FM-S-2-75
FM-S-2-100
FM-S-2-150
FM-S-2-200
Part NumberMinimum order quantityVolume DiscountDays to ShipValve Nominal Diameter Supply Side, Tube Flange Nominal Control Side, Tube Flange Nominal Operating Pressure Range
(MPa)
1 Piece(s) 13 Day(s) or more 1B(25A)1B(25A)1B(25A)0~0.78
1 Piece(s) 13 Day(s) or more 1 1/4B(32A)1 1/4B(32A)1 1/4B(32A)0~0.78
1 Piece(s) 13 Day(s) or more 1 1/2B(40A)1 1/2B(40A)1 1/2B(40A)0~0.78
1 Piece(s) 13 Day(s) or more 2B(50A)2B(50A)2B(50A)0~0.78
1 Piece(s) 13 Day(s) or more 2 1/2B(65A)2 1/2B(65A)2 1/2B(65A)0.08~0.78
1 Piece(s) 13 Day(s) or more 3B(80A)3B(80A)3B(80A)0.08~0.78
1 Piece(s) 16 Day(s) or more 4B(100A)4B(100A)4B(100A)0.08~0.78
1 Piece(s) 21 Day(s) or more 6B(150A)6B(150A)6B(150A)0.09~0.78
1 Piece(s) 21 Day(s) or more 8B(200A)8B(200A)8B(200A)0.09~0.78

Loading...

  1. 1

Basic Information

Regulating Valve / Safety Valve Type Level Regulating Valve Applicable Fluid Water Safety Valve Type Lift Type Safety Valve
Max. Applicable Pressure(MPa) 0.11~1 Body Material CAC901 Connection Type Equal Dia. Connection
Construction pressure resistance (water pressure)(MPa) 1.75 Specifications Integrated Voltage(V) 100/200

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)