(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here

FM Valve Type S-3F

FM Valve Type S-3F

[Features]
·Equipped with a flow rate adjustment mechanism, the amount of water discharged can be adjusted.
·The strainer can be removed while the body is attached to the pipe.
·Since it can be controlled by electricity when used in combination with a solenoid valve, it is easy to change the interval between timed water supply, water supply stop, and water supply start.
·For 65 mm or more, the plug can be removed and the intake valve can be installed
·If the pump for the water tank is a pressurized water supply system, use an electric control system.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
FM-S-3F-25
FM-S-3F-30
FM-S-3F-40
FM-S-3F-50
Part NumberMinimum order quantityVolume DiscountDays to ShipValve Nominal Diameter Supply Side, Tube Flange Nominal Control Side, Tube Flange Nominal
1 Piece(s) 10 Day(s) or more 1B(25A)1B(25A)1B(25A)
1 Piece(s) 10 Day(s) or more 1 1/4B(32A)1 1/4B(32A)1 1/4B(32A)
1 Piece(s) 10 Day(s) or more 1 1/2B(40A)1 1/2B(40A)1 1/2B(40A)
1 Piece(s) 15 Day(s) or more 2B(50A)2B(50A)2B(50A)

Loading...

  1. 1

Basic Information

Regulating Valve / Safety Valve Type Level Regulating Valve Applicable Fluid Water Safety Valve Type Lift Type Safety Valve
Max. Applicable Pressure(MPa) 0.11~1 Body Material CAC901 Connection Type Equal Dia. Connection
Operating Pressure Range(MPa) 0.07~0.78 Construction pressure resistance (water pressure)(MPa) 1.75 Specifications Integrated

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)