(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

PEO-GV1-L Female Adapter (1 Type)

PEO-GV1-L Female Adapter (1 Type)

[Features]·Quick-connect fitting for Polyethylene pipe for water supply, for female adapter type 1. ·Easily disassembled without need for dedicated tools, and reused by replacing packing and chuck ring.

Part Number

Configured Part Number is shown.

Part Number
PEO-GV1-L-13
PEO-GV1-L-20
PEO-GV1-L-25
Part NumberMinimum order quantityVolume DiscountDays to ShipApplicable Tube O.D., D (D1)
(φ)
Thread Nominal
1 Piece(s) 12 Day(s) or more 1/2B(13A)1/2B
1 Piece(s) 12 Day(s) or more 3/4B(20A)3/4B
1 Piece(s) 12 Day(s) or more 1B(25A)1B

Loading...

  1. 1

Basic Information

Type Fitting Material CAC902 Applicable Fluid Water
Connection Type Screw⇔Pipe Direction Connection Type - Thread, Tube Direction Union Straight Applicable Tube Material Polyethylene
Connection Thread Type Rc Maximum Operating Pressure(MPa) 0.75 Surface Treatment No

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)