(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here

SP Joint Socket K

SP Joint Socket K

[Features]Fitting with reinforced earthquake resistance (WSA B 011 compliant) compared to the conventional standard type (JWWA B 116 compliant) metal fittings.

Part Number

Configured Part Number is shown.

Part Number
SP-K-20
SP-K-25
SP-K-25X20
Part NumberMinimum order quantityVolume DiscountDays to ShipConnection Type Connection Type - Equal Diameter Tube Connection Type - Unequal Diameter Tube Applicable Tube O.D., D (D1)
(φ)
Applicable Tube O.D., D2
(φ)
1 Piece(s) 12 Day(s) or more Pipe⇔Pipe, same diametersUnion Straight-3/4B(20A)-
1 Piece(s) 12 Day(s) or more Pipe⇔Pipe, same diametersUnion Straight-1B(25A)-
1 Piece(s) 12 Day(s) or more Pipe⇔Pipe, different diameters-Union Straight1B(25A)3/4B(20A)

Loading...

  1. 1

Basic Information

Type Fitting Material CAC406 Applicable Fluid Water
Applicable Tube Material Polyethylene Maximum Operating Pressure(MPa) 0.75 Surface Treatment No

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)