• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

O-FLEX TUBE AA Series

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
AA-24
AA-25.4
AA-28
AA-30
AA-31
AA-32
AA-35
AA-38
AA-40
AA-41
AA-42
AA-44.5
AA-46
AA-48
AA-50.8
AA-55
AA-60
AA-63.5
AA-65
AA-66
AA-70
AA-76.2
AA-80
Part NumberVolume DiscountDays to ShipInner Dia. d
(Ø)
Minimum Bending Radius
(mm)
31 Day(s) or more 2448
31 Day(s) or more 25.450.8
31 Day(s) or more 2856
31 Day(s) or more 3060
31 Day(s) or more 3162
31 Day(s) or more 3264
31 Day(s) or more 3570
31 Day(s) or more 3876
31 Day(s) or more 4080
31 Day(s) or more 4182
31 Day(s) or more 4284
31 Day(s) or more 44.589
31 Day(s) or more 4692
31 Day(s) or more 4896
31 Day(s) or more 50.8101.6
31 Day(s) or more 55110
31 Day(s) or more 60120
31 Day(s) or more 63.5127
31 Day(s) or more 65130
31 Day(s) or more 66132
31 Day(s) or more 70140
31 Day(s) or more 76.2152.4
31 Day(s) or more 80160

Loading...

  1. 1

Basic Information

Material Aluminum Cutting Service Usage No Properties Heat resistant / Others
Color Metallic color Applicable Fluid Air Length(m) 10
Other features details Weather resistance and corrosion resistance Heat resistant Connection 200℃

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)