(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Press Fitting for Stainless Steel Pipes SUS Press Single Socket Elbow (Part Numbers)

Press Fitting for Stainless Steel Pipes SUS Press Single Socket Elbow

Press type fitting for stainless steel pipe.
[Features]
·Fittings are equipped with the industry's first press confirmation function.
·Easy and reliable installation is possible with a special tightening tool.
·Thin-walled stainless steel pipes and SUS presses are lightweight, so the work load is greatly reduced compared to conventional piping work.
·Safe and hygienic, with no need for threading or brazing.
·Piping systems made of thin-walled stainless steel pipes and SUS presses are often made from a single material, making them easy to recycle.
[Applications]
·Bend conversion of stainless steel pipes and fittings of stainless steel pipes.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
SP-SL-13
SP-SL-20
SP-SL-25
SP-SL-30
SP-SL-40
SP-SL-50
SP-SL-60
Part NumberMinimum order quantityVolume DiscountDays to ShipNominal method Su
(mm)
1 Piece(s) 17 Day(s) or more 13
1 Piece(s) 17 Day(s) or more 20
1 Piece(s) 17 Day(s) or more 25
1 Piece(s) 17 Day(s) or more 30
1 Piece(s) 17 Day(s) or more 40
1 Piece(s) 17 Day(s) or more 50
1 Piece(s) 17 Day(s) or more 60

Loading...

  1. 1

Basic Information

Type Fitting Material Stainless Steel Applicable Fluid Water / Air / Steam
Connection Type Pipe⇔Pipe, same diameters Connection Type - Equal Diameter Tube 90° Elbow Material of Applicable Pipe Steel
Max. Operating Pressure(MPa) 1 Surface Treatment No

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)