(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 sampai dengan 20:00 pada tanggal 16/6/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 (WIB) 16/6/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Press Fitting for Stainless Steel Pipes SUS Press Female Adapter Elbow (Part Numbers)

Press Fitting for Stainless Steel Pipes SUS Press Female Adapter Elbow

Press type fitting for stainless steel pipe.
[Features]
·The fitting has a press confirmation function.
·Easy and reliable installation is possible with a special tightening tool.
·Thin-walled stainless steel pipes and SUS presses are lightweight, so the work load is greatly reduced compared to conventional piping work.
·Safe and hygienic, with no need for threading or brazing.
·Piping systems made of thin-walled stainless steel pipes and SUS presses are often made from a single material, making them easy to recycle.
[Applications]
·Converting the bent portion of stainless steel piping to female threads.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
SP-FL-13X1/2
SP-FL-20X3/4
SP-FL-25X1
SP-FL-30X1
SP-FL-30X11/4
SP-FL-40X11/2
SP-FL-40X11/4
SP-FL-50X2
SP-FL-50X11/2
SP-FL-60X2
Part NumberMinimum order quantityVolume DiscountDays to ShipNominal method Su
(mm)
1 Piece(s) 17 Day(s) or more 13X 1/2
1 Piece(s) 17 Day(s) or more 20X 3/4
1 Piece(s) 17 Day(s) or more 25X 1
1 Piece(s) 17 Day(s) or more 30X 1
1 Piece(s) 17 Day(s) or more 30X 1 1/4
1 Piece(s) 17 Day(s) or more 40X 1 1/2
1 Piece(s) 17 Day(s) or more 40X 1 1/4
1 Piece(s) 17 Day(s) or more 50X 2
1 Piece(s) 17 Day(s) or more 50X 1 1/2
1 Piece(s) 17 Day(s) or more 60X 2

Loading...

  1. 1

Basic Information

Type Fitting Material Stainless Steel Applicable Fluid Water / Air / Steam
Connection Type Screw⇔Pipe Direction Connection Type - Thread, Tube Direction 90° Elbow Material of Applicable Pipe Steel
Connection Thread Type Rc Max. Operating Pressure(MPa) 1 Surface Treatment No

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)