(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Stainless Steel Tube Press Fitting SUS Press Faucet Socket

Stainless Steel Tube Press Fitting SUS Press Faucet Socket

Press type fitting for stainless steel pipe.
[Features]
·Fittings are equipped with the industry's first press confirmation function.
·Easy and reliable installation is possible with a special tightening tool.
·Thin-walled stainless steel pipes and SUS presses are lightweight, so the work load is greatly reduced compared to conventional piping work.
·Safe and hygienic, with no need for threading or brazing.
·Piping systems made of thin-walled stainless steel pipes and SUS presses are often made from a single material, making them easy to recycle.
[Applications]
·Faucet part of stainless steel piping.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
SP-WS-13X1/2
SP-WS-20X1/2
SP-WS-20X3/4
SP-WS-25X1
SP-WS-25X1/2
SP-WS-25X3/4
Part NumberMinimum order quantityVolume DiscountDays to ShipNominal method Su
(mm)
1 Piece(s) 17 Day(s) or more 13X 1/2
1 Piece(s) 17 Day(s) or more 20X 1/2
1 Piece(s) 17 Day(s) or more 20X 3/4
1 Piece(s) 17 Day(s) or more 25X 1
1 Piece(s) 17 Day(s) or more 25X 1/2
1 Piece(s) 17 Day(s) or more 25X 3/4

Loading...

  1. 1

Basic Information

Type Fitting Material Stainless Steel Applicable Fluid Water / Air / Steam
Connection Type Screw⇔Pipe Direction Connection Type - Thread, Tube Direction 90° Elbow Material of Applicable Pipe Steel
Connection Thread Type Rc Max. Operating Pressure(MPa) 1 Surface Treatment No

Frequently asked question (FAQ)

Question: Do I need a special tool for the press tool?
Answer: Tightening with a special tool for SUS press is required.
Question: What are the operating temperature and maximum operating pressure?
Answer: The operating temperature is 0 to 80°C. The maximum operating pressure is 1.0 MPa.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)