• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Pre-Seal e white Fittings 45° Elbow

Part Number

Configured Part Number is shown.

 
Part Number
P-45BL-15-W
P-45BL-20-W
P-45BL-25-W
P-45BL-32-W
P-45BL-40-W
P-45BL-50-W
P-45BL-65-W
P-45BL-80-W
P-45BL-100-W
Part NumberVolume DiscountDays to ShipNominal of Thread M1
16 Day(s) or more 1/2B(15A)
16 Day(s) or more 3/4B(20A)
16 Day(s) or more 1B(25A)
16 Day(s) or more 1 1/4B(32A)
16 Day(s) or more 1 1/2B(40A)
16 Day(s) or more 2B(50A)
16 Day(s) or more 2 1/2B(65A)
16 Day(s) or more 3B(80A)
16 Day(s) or more 4B(100A)

Loading...

  1. 1

Basic Information

Type Fitting Connection Type Screw⇔Screw Same Diameter・Different Type Connecting Shape 45° Elbow
Material Cast Iron Connection Thread Type M1 Rc Applicable Fluid Water / Air / Gas / Oil
Surface Treatment Zinc Plating Interior Resin Lining No

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)