• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Pre-Seal e white Fitting Square Reducer Cross

Part Number

Configured Part Number is shown.

 
Part Number
P-BRCR-25X25X20X20-W
P-BRCR-32X25X20X20-W
P-BRCR-32X25X25X20-W
P-BRCR-32X25X25X25-W
P-BRCR-32X32X20X20-W
P-BRCR-40X25X20X20-W
P-BRCR-40X25X25X20-W
P-BRCR-40X25X25X25-W
P-BRCR-40X32X20X20-W
P-BRCR-40X32X25X20-W
P-BRCR-40X32X25X25-W
P-BRCR-40X40X20X20-W
P-BRCR-40X40X25X25-W
P-BRCR-50X32X25X25-W
P-BRCR-50X40X20X20-W
P-BRCR-50X40X25X25-W
P-BRCR-50X40X32X25-W
P-BRCR-50X50X20X20-W
P-BRCR-50X50X25X25-W
P-BRCR-50X50X32X25-W
P-BRCR-50X50X40X32-W
P-BRCR-50X50X40X40-W
P-BRCR-65X50X25X25-W
P-BRCR-65X65X25X25-W
P-BRCR-65X65X50X50-W
P-BRCR-80X80X50X50-W
Part NumberVolume DiscountDays to ShipNominal of Thread M1 Nominal of Thread M2 Nominal of Thread 3(Different Diameters or Different Type Screw) Nominal of Thread 4(Different Diameters or Different Type Screw)
16 Day(s) or more 1B(25A)1B(25A)3/4B(20A)3/4B(20A)
16 Day(s) or more 1 1/4B(32A)1B(25A)3/4B(20A)3/4B(20A)
16 Day(s) or more 1 1/4B(32A)1B(25A)1B(25A)3/4B(20A)
16 Day(s) or more 1 1/4B(32A)1B(25A)1B(25A)1B(25A)
16 Day(s) or more 1 1/4B(32A)1 1/4B(32A)3/4B(20A)3/4B(20A)
16 Day(s) or more 1 1/2B(40A)1B(25A)3/4B(20A)3/4B(20A)
16 Day(s) or more 1 1/2B(40A)1B(25A)1B(25A)3/4B(20A)
16 Day(s) or more 1 1/2B(40A)1B(25A)1B(25A)1B(25A)
16 Day(s) or more 1 1/2B(40A)1 1/4B(32A)3/4B(20A)3/4B(20A)
16 Day(s) or more 1 1/2B(40A)1 1/4B(32A)1B(25A)3/4B(20A)
16 Day(s) or more 1 1/2B(40A)1 1/4B(32A)1B(25A)1B(25A)
16 Day(s) or more 1 1/2B(40A)1 1/2B(40A)3/4B(20A)3/4B(20A)
16 Day(s) or more 1 1/2B(40A)1 1/2B(40A)1B(25A)1B(25A)
16 Day(s) or more 2B(50A)1 1/4B(32A)1B(25A)1B(25A)
16 Day(s) or more 2B(50A)1 1/2B(40A)3/4B(20A)3/4B(20A)
16 Day(s) or more 2B(50A)1 1/2B(40A)1B(25A)1B(25A)
16 Day(s) or more 2B(50A)1 1/2B(40A)1 1/4B(32A)1B(25A)
16 Day(s) or more 2B(50A)2B(50A)3/4B(20A)3/4B(20A)
16 Day(s) or more 2B(50A)2B(50A)1B(25A)1B(25A)
16 Day(s) or more 2B(50A)2B(50A)1 1/4B(32A)1B(25A)
16 Day(s) or more 2B(50A)2B(50A)1 1/2B(40A)1 1/4B(32A)
16 Day(s) or more 2B(50A)2B(50A)1 1/2B(40A)1 1/2B(40A)
16 Day(s) or more 2 1/2B(65A)2B(50A)1B(25A)1B(25A)
16 Day(s) or more 2 1/2B(65A)2 1/2B(65A)1B(25A)1B(25A)
16 Day(s) or more 2 1/2B(65A)2 1/2B(65A)2B(50A)2B(50A)
16 Day(s) or more 3B(80A)3B(80A)2B(50A)2B(50A)

Loading...

  1. 1

Basic Information

Type Fitting Connection Type Screw⇔Screw Different Diameter Connecting Shape Cross
Material Cast Iron Connection Thread Type M1 Rc Types of Screw 3 (When Different Dia. or Different Type Screw) Rc
Applicable Fluid Water / Air / Gas / Oil Types of Screw 4 (When Different Dia. or Different Type Screw) Rc Surface Treatment Zinc Plating
Interior Resin Lining No

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)