(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here

Pre-Seal 20k Fitting Normal Type (for Fire Extinguishing Pipe) Reducer Socket

Pre-Seal 20k Fitting Normal Type (for Fire Extinguishing Pipe) Reducer Socket

[Features]·Easy installation with pre seal 20K fitting. / Reduced torque for large-diameter screw-in. / Constant installation quality

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
P-HB-RS-50X40
P-HB-RS-65X50
P-HB-RS-80X65
P-HB-RS-100X50
P-HB-RS-100X65
P-HB-RS-125X100
Part NumberMinimum order quantityVolume DiscountDays to ShipNominal of Thread M1 Nominal of Thread M2
1 Piece(s) 11 Day(s) or more 2B(50A)1 1/2B(40A)
1 Piece(s) 11 Day(s) or more 2 1/2B(65A)2B(50A)
1 Piece(s) 11 Day(s) or more 3B(80A)2 1/2B(65A)
1 Piece(s) 11 Day(s) or more 4B(100A)2B(50A)
1 Piece(s) 11 Day(s) or more 4B(100A)2 1/2B(65A)
1 Piece(s) 11 Day(s) or more 5B(125A)4B(100A)

Loading...

  1. 1

Basic Information

Connecting Shape Socket Connection Type Screw⇔Screw Different Diameter Material Cast Iron
Connection Thread Type M1 Rc Connection Thread Type M2 Rc Applicable Fluid Water / Air / Gas / Oil
Type Fitting Max. Operating Pressure(MPa) 13.8 Surface Treatment Zinc Plating
Divisions of Max. Operating Pressure than 2.0Mpa Interior Resin Lining No

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)