(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Pre-Seal Core Transparent PC Core Fitting Normal Type TPC Series Reducer Elbow for Connection of Lining Steel Pipes

Pre-Seal Core Transparent PC Core Fitting Normal Type TPC Series Reducer Elbow for Connection of Lining Steel Pipes

[Features]With pre seal transparent PC core fitting, defects during installation can be visually checked. Furthermore, installation completion can be seen at a glance

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
P-TPC-RL-20X15
P-TPC-RL-25X15
P-TPC-RL-25X20
P-TPC-RL-32X20
P-TPC-RL-32X25
P-TPC-RL-40X20
P-TPC-RL-40X25
P-TPC-RL-40X32
P-TPC-RL-50X25
P-TPC-RL-50X40
P-TPC-RL-65X50
P-TPC-RL-80X50
P-TPC-RL-80X65
P-TPC-RL-100X80
Part NumberMinimum order quantityVolume DiscountDays to ShipNominal of Thread M1 Nominal of Thread M2
1 Piece(s) 11 Day(s) or more 3/4B(20A)1/2B(15A)
1 Piece(s) 11 Day(s) or more 1B(25A)1/2B(15A)
1 Piece(s) 11 Day(s) or more 1B(25A)3/4B(20A)
1 Piece(s) 11 Day(s) or more 1 1/4B(32A)3/4B(20A)
1 Piece(s) 11 Day(s) or more 1 1/4B(32A)1B(25A)
1 Piece(s) 11 Day(s) or more 1 1/2B(40A)3/4B(20A)
1 Piece(s) 11 Day(s) or more 1 1/2B(40A)1B(25A)
1 Piece(s) 11 Day(s) or more 1 1/2B(40A)1 1/4B(32A)
1 Piece(s) 11 Day(s) or more 2B(50A)1B(25A)
1 Piece(s) 11 Day(s) or more 2B(50A)1 1/2B(40A)
1 Piece(s) 11 Day(s) or more 2 1/2B(65A)2B(50A)
1 Piece(s) 11 Day(s) or more 3B(80A)2B(50A)
1 Piece(s) 11 Day(s) or more 3B(80A)2 1/2B(65A)
1 Piece(s) 11 Day(s) or more 4B(100A)3B(80A)

Loading...

  1. 1

Basic Information

Connecting Shape 90° Elbow Connection Type Screw⇔Screw Different Diameter Material Cast Iron
Connection Thread Type M1 Rc Applicable Fluid Water Type Fitting
Max. Operating Pressure(MPa) 1 Surface Treatment Resin Coating Divisions of Max. Operating Pressure 1.0Mpa or Less
Interior Resin Lining Presence (epoxy lining)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)