(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Core Fittings - for Lining Steel Pipe Connection - Elbow with Different Diameters

Core Fittings - for Lining Steel Pipe Connection - Elbow with Different Diameters

Threaded fittings for polyethylene powder lined steel pipes for water supply and hard vinyl chloride lined steel pipes for water supply.
[Features]
·No PVC is used in the core joint, making it easy to recycle.
·Excellent anti-corrosion performance due to the double structure of lip and O-ring.
·Also supports rolled screws.
· Made in Japan.
[Applications]
·For size conversion when lining piping is bent.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
RL-20X15-CC
RL-25X15-CC
RL-25X20-CC
RL-32X20-CC
RL-32X25-CC
RL-40X20-CC
RL-40X25-CC
RL-40X32-CC
RL-50X25-CC
RL-50X32-CC
RL-50X40-CC
RL-65X40-CC
RL-65X50-CC
RL-80X40-CC
RL-80X50-CC
RL-80X65-CC
RL-100X50-CC
RL-100X65-CC
RL-100X80-CC
Part NumberMinimum order quantityVolume DiscountDays to ShipNominal of Thread M1 Nominal of Thread M2
1 Piece(s) 11 Day(s) or more 3/4B(20A)1/2B(15A)
1 Piece(s) 11 Day(s) or more 1B(25A)1/2B(15A)
1 Piece(s) 11 Day(s) or more 1B(25A)3/4B(20A)
1 Piece(s) 11 Day(s) or more 1 1/4B(32A)3/4B(20A)
1 Piece(s) 11 Day(s) or more 1 1/4B(32A)1B(25A)
1 Piece(s) 11 Day(s) or more 1 1/2B(40A)3/4B(20A)
1 Piece(s) 11 Day(s) or more 1 1/2B(40A)1B(25A)
1 Piece(s) 11 Day(s) or more 1 1/2B(40A)1 1/4B(32A)
1 Piece(s) 11 Day(s) or more 2B(50A)1B(25A)
1 Piece(s) 11 Day(s) or more 2B(50A)1 1/4B(32A)
1 Piece(s) 11 Day(s) or more 2B(50A)1 1/2B(40A)
1 Piece(s) 11 Day(s) or more 2 1/2B(65A)1 1/2B(40A)
1 Piece(s) 11 Day(s) or more 2 1/2B(65A)2B(50A)
1 Piece(s) 11 Day(s) or more 3B(80A)1 1/2B(40A)
1 Piece(s) 11 Day(s) or more 3B(80A)2B(50A)
1 Piece(s) 11 Day(s) or more 3B(80A)2 1/2B(65A)
1 Piece(s) 11 Day(s) or more 4B(100A)2B(50A)
1 Piece(s) 11 Day(s) or more 4B(100A)2 1/2B(65A)
1 Piece(s) 11 Day(s) or more 4B(100A)3B(80A)

Loading...

  1. 1

Basic Information

Connecting Shape 90° Elbow Connection Type Screw⇔Screw Different Diameter Material Cast Iron
Connection Thread Type M1 Rc Applicable Fluid Water Type Fitting
Max. Operating Pressure(MPa) 1 Surface Treatment Paint Divisions of Max. Operating Pressure 1.0Mpa or Less
Interior Resin Lining Presence (epoxy lining)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)