(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

PC Core Fittings, for Lined Steel Pipe Connection, Unequal Diameter Socket

PC Core Fittings, for Lined Steel Pipe Connection, Unequal Diameter Socket

Embedded threaded joint for polyethylene powder lined steel pipes for water supply and hard vinyl chloride lined steel pipes for water supply.
[Features]
·No PVC is used in the core joint, making it easy to recycle.
·Excellent anti-corrosion performance due to the dual structure of lip and O-ring.
·Also supports rolled screws.
· Made in Japan.
[Applications]
·Ideal for changing the size of buried lining pipes.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
PC-RS-20X15
PC-RS-25X15
PC-RS-25X20
PC-RS-32X20
PC-RS-32X25
PC-RS-40X20
PC-RS-40X25
PC-RS-40X32
PC-RS-50X20
PC-RS-50X25
PC-RS-50X32
PC-RS-50X40
PC-RS-65X50
PC-RS-80X50
PC-RS-80X65
PC-RS-100X80
PC-RS-125X100
Part NumberMinimum order quantityVolume DiscountDays to ShipNominal of Thread M1 Nominal of Thread M2
1 Piece(s) 11 Day(s) or more 3/4B(20A)1/2B(15A)
1 Piece(s) 11 Day(s) or more 1B(25A)1/2B(15A)
1 Piece(s) 11 Day(s) or more 1B(25A)3/4B(20A)
1 Piece(s) 11 Day(s) or more 1 1/4B(32A)3/4B(20A)
1 Piece(s) 11 Day(s) or more 1 1/4B(32A)1B(25A)
1 Piece(s) 11 Day(s) or more 1 1/2B(40A)3/4B(20A)
1 Piece(s) 11 Day(s) or more 1 1/2B(40A)1B(25A)
1 Piece(s) 11 Day(s) or more 1 1/2B(40A)1 1/4B(32A)
1 Piece(s) 11 Day(s) or more 2B(50A)3/4B(20A)
1 Piece(s) 11 Day(s) or more 2B(50A)1B(25A)
1 Piece(s) 11 Day(s) or more 2B(50A)1 1/4B(32A)
1 Piece(s) 11 Day(s) or more 2B(50A)1 1/2B(40A)
1 Piece(s) 11 Day(s) or more 2 1/2B(65A)2B(50A)
1 Piece(s) 11 Day(s) or more 3B(80A)2B(50A)
1 Piece(s) 11 Day(s) or more 3B(80A)2 1/2B(65A)
1 Piece(s) 11 Day(s) or more 4B(100A)3B(80A)
1 Piece(s) 11 Day(s) or more 5B(125A)4B(100A)

Loading...

  1. 1

Basic Information

Connecting Shape Socket Connection Type Screw⇔Screw Different Diameter Material Cast Iron
Connection Thread Type M1 Rc Connection Thread Type M2 Rc Applicable Fluid Water
Type Fitting Max. Operating Pressure(MPa) 1 Surface Treatment Resin Coating
Divisions of Max. Operating Pressure 1.0Mpa or Less Interior Resin Lining Presence (epoxy lining)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)