(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here

PC Core Fittings, for Appliance Connection, Dissimilar Metal Contact Prevention Fitting, Water Faucet Elbow

PC Core Fittings, for Appliance Connection, Dissimilar Metal Contact Prevention Fitting, Water Faucet Elbow

Embedded threaded joint for polyethylene powder lined steel pipes for water supply and hard vinyl chloride lined steel pipes for water supply.
[Features]
·No PVC is used in the core joints. Easy to recycle.
·Excellent anti-corrosion performance due to the double structure of lip and O-ring.
·Also supports rolled screws.
· Made in Japan.
·Uses lead-free bronze.
[Applications]
·For equipment connections of buried lining piping.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
PC-ZL-20
PC-ZL-20X15
Part NumberMinimum order quantityVolume DiscountDays to ShipConnection Type Nominal of Thread M2
1 Piece(s) 11 Day(s) or more Screw⇔Screw Same Diameter・Different Type-
1 Piece(s) 11 Day(s) or more Screw⇔Screw Different Diameter1/2B(15A)

Loading...

  1. 1

Basic Information

Connecting Shape 90° Elbow Material Cast Iron Nominal of Thread M1 3/4B(20A)
Connection Thread Type M1 Rc Applicable Fluid Water Type Fitting
Max. Operating Pressure(MPa) 1 Surface Treatment Resin Coating Divisions of Max. Operating Pressure 1.0Mpa or Less
Interior Resin Lining Presence (epoxy lining)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)