(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here

PC Core Fittings - for Fixture Connection - Fitting for Prevention of Contact Between Dissimilar Metals - Water Faucet Tee

PC Core Fittings - for Fixture Connection - Fitting for Prevention of Contact Between Dissimilar Metals - Water Faucet Tee

Embedded threaded joint for polyethylene powder lined steel pipes for water supply and hard vinyl chloride lined steel pipes for water supply.
[Features]
·No PVC is used in the core joints. Easy to recycle.
·Excellent anti-corrosion performance due to the double structure of lip and O-ring.
·Also supports rolled screws.
· Made in Japan.
·Uses lead-free bronze.
[Applications]
·For equipment connections of buried lining piping.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

PC-ZT-25X15

 
Part Number
PC-ZT-25X15
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 11 Day(s) or more

Loading...

  1. 1

Basic Information

Connecting Shape Qi Connection Type Screw⇔Screw Different Diameter Material Cast Iron
Nominal of Thread M1 1B(25A) Connection Thread Type M1 Rc Connection Thread Type M2 Rc
Nominal of Thread M2 1/2B(15A) Applicable Fluid Water Type Fitting
Max. Operating Pressure(MPa) 1 Surface Treatment Resin Coating Types of Screw 3 (When Different Dia. or Different Type Screw) Rc
Nominal of Thread 3(Different Diameters or Different Type Screw) 1B(25A) Divisions of Max. Operating Pressure 1.0Mpa or Less Interior Resin Lining Presence (epoxy lining)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)